Electro-mechanical safety switches
i10P
Safe and established position monitoring
Your Benefits
- Standard device design provides quick and easy mounting
- Cost-effective solution for all standard safety applications



![]() |
|
Safety position switches are used for reliably identifying dangerous movements, even at high speeds. The i10P safety position switch features a small housing that can be mounted in applications with limited space. This cost-effective solution includes a roller plunger made from plastic and an IP 66 enclosure rating.
By partnering with us, you can benefit from our expertise in the functional safety of productivity-increasing safety solutions. So that your processes run smoothly, man and machine work as a team, and we can jointly push the boundaries of what is achievable.
Switch type | Safety position switches |
Number of positive action N/C contacts | 2 |
Number of N/O contacts | 1 |
Housing material | Plastic |
Enclosure rating | IP66 (IEC 60529) |
Switching principle | Slow action switching element |
Connection type | Cable gland, 1 x M20 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact formFeedbackAbout SICK
SICK GermanyWorldwide LocationsCertifications