Safety systems

Tested safety systems ensure reliable processes and personal protection
Safety systems from SICK are made up of a combination of rugged sensors with a flexible safety controller and are particularly suited to applications with high personal protection requirements. The systems can easily be integrated into existing plants and brought into operation quickly thanks to the documentation and sample programs supplied.
Filter by:
8 results:
Open access for safe productivity
- Comprising hardware as well as software or functional logic with tested safety functions
- Generic and manufacturer-specific variants (Universal Robots, FANUC, KUKA, Yaskawa)
- Documentation with wiring diagram, SISTEMA file and operating instructions
- Automated robot restart possible
- Performance level (PL) d
Safety locking function with standstill monitoring for maximum productivity
- Process-optimized safety door monitoring
- Safe monitoring of machine speed
- Easy configuration with function blocks
- Available as a complete package or with components that can be selected individually
- Integration into all common fieldbuses (optional)
- Monitoring when door opens with SOS
New way of muting
- Can be combined with any type 4 electro-sensitive protective device
- TÜV-certified alternative to classic muting up to SILCL3 and PL e
- Human/material differentiation without additional muting sensor
- Available as software for Siemens S7 or Flexi Soft
- Several material passage movements can be evaluated using a single controller
- Multiple material gates can be evaluated by one controller
Safe integration for a productive interaction
- Industrial Ethernet-based, safe network technology
- Configuration via Safety Designer
- Safe integration of up to 6 safety laser scanners
- Safe integration of robot controls via Ethernet/IPTM CIP SafetyTM
- Safe, integrated movement monitoring
- Simultaneous monitoring of up to 48 protective fields
Natural protection by material
- Certified to SILCL2 (EN 62061), PL d (EN ISO 13849)
- Highly available sensors in miniature enclosure
- Safe detection of objects with a remission of 6% to 90%
- Detection range: maximum 100 mm
- Background and foreground suppression protects against manipulation
- Logic evaluation of redundant sensor signals
Configuring stationary machines safely, easily and efficiently
- Pre-configured example project for stationary machines, created in Flexi Soft Designer
- Configuration and implementation instructions
- Application-based configuration interface
- SISTEMA calculation
- Wiring plan
- Test plan for verifying the effectiveness of the safety function
Greater availability of AGVs due to weather-dependent speed adjustment
- Safety system for automatic, weather-dependent protective field switching of the outdoorScan3
- EtherNet/IPTM-based communication between safety laser scanner and safety controller
- Software function block can be integrated later into Flexi Soft and outdoorScan3, making it suitable for retrofitting
Safe position monitoring over large distances made easy
- Certified up to SILCL3 (EN 62061), PL e (EN ISO 13849-1)
- Slip-free thanks to camera-supported absolute positioning
- Drive safety functions (SLS, SLP, SCA, SS1, SS2)
- Position resolution: 0.01 mm or 0.1 mm
- Additional sensors and signals unnecessary
- Extendable system