Accessories
Plug connectors and cables
SBL-08D12-SE
6028399
Please note:
only suitable for PNP sensors
![]() |
|
Accessory family | Junction boxes |
Number of slots | 8 |
Slot connection type | M12 |
Special feature | Connector M23 |
Reference voltage | ≤ 32 V |
Operating voltage | 10 V DC ... 30 V DC |
Current loading | 11 A, total at 30 °C (refer to correction factors EN 60204-1) Total at 30 °C (refer to correction factors EN 60204-1) |
Maximum current carrying capacity per slot | ≤ 2 A |
Signals per slot (slot assignment) | 2 x per socket |
Enclosure rating | IP67 1) |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide LocationsCertificates