Contact
Feedback

Accessories
Plug connectors and cables

SBO-02F12-SM1
6053172
Piece
Copy shortlink
    • Technical specifications
      Accessory groupDistributors
      Accessory familyT-junctions
      Connection type head AFemale connector, M12, 5-pin, A-coded
      Connection type head BFemale connector, M12, 8-pin, A-coded
      Connector colorBlack
      Reference voltage
      ≤ 30 V DC
      Current loading4 A
      Note

      Male connector M12, 8-pin, to 1 x female connector M12, 8-pin, to 1 x female connector M12, 5-pin

      For connecting of a PLC

      Enclosure ratingIP67 1)
      Ambient operating temperature
      Head–30 °C ... +90 °C
      • 1) Only in fully locked position with its plugs.

    Technical drawings

    SBO-02F12-SM1
    Dimensional drawing SBO-02F12-SM
    SBO-02F12-SM1
    Connection type
    SBO-02F12-SM1
    Anschlussschema T-piece
  • View: View Gallery View List Show all
    Hide all