Contact
Feedback

Safe Motion

Safe movement monitoring for interruption-free processes

Safe Motion is the continuous safe monitoring of machine movements. A variety of certified drive safety functions optimize the interaction between human and machine as well as productivity. In both mobile and stationary machines, Safe Motion safely monitors the direction, speed and position to implement interruption-free processes.

Filter by:

10 results:

Result 1 - 10 out of 10

View: View Gallery View List
Safe, easy, flexible: Encoders for safe positioning
  • Certified up to SIL3 (IEC 61508), SILCL3 (EN 62061), PL e (EN ISO 13849)
  • Single- or multiturn encoder with SSI and sin/cos interface
  • Programmable, integrated error memory
  • Solid or hollow shaft encoder, mounting with key
  • Cable connection, M23 or M12 male connector
  • Operating temperature range: −30 °C ... +95 °C
Compare now
Select
Safe movement monitoring in mobile and stationary applications
  • Safe Motion monitoring module for safe drive monitoring
  • Drive safety functions such as SS1, SS2 or SLS
  • Variant with safely-limited position (SLP) and safe cam (SCA)
  • Encoder interfaces: HTL, TTL, Sin/Cos interface, SSI, HIPERFACE®
  • Intuitive configuration software with certified function blocks
Compare now
Select
Standstill monitoring without additional sensors
  • Standstill monitoring by means of residual voltage measurement
  • 3 normally open and 1 normally closed positively guided safety contacts
  • 2 application diagnostic outputs for semiconductors
  • 1 application diagnostic output normally open
  • PL e (EN ISO 13849), SIL3 (IEC 61508), SILCL 3 (EN 62061)
  • Maximum motor supply voltage 690 V
  • Adjustable voltage threshold and standstill period
Compare now
Select
Optimal safety protection in maintenance mode
  • Zero-speed and drive monitoring
  • 4 safe semiconductor outputs
  • PL e (EN ISO 13849), SIL3 (IEC 61508), SILCL3 (EN 62061)
  • Maximum input frequency of 2 kHz
  • Adjustable monitoring limit/monitoring frequency from 0.1 to 9.9 Hz or 0.5 to 99 Hz
  • 2 application diagnostic outputs for failure and status display
  • Diagnostic LEDs
Compare now
Select
High-resolution motor feedback system
  • Motor feedback systems for the top performance range
  • 1,024 sine/ cosine periods per revolution
  • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
  • HIPERFACE® interface: Programming of the position value and electronic type label
  • Insert shaft or tapered shaft with various torque supports
  • Integrated version, mounted version or stand-alone design
  • Certified according to SIL2/PL d (only valid for SRS50S/SRM50S...)
  • Conforms to RoHs
Compare now
Select
Measurement of position and speed with maximum precision
  • Non-contact absolute position and speed recording
  • With HIPERFACE® or SSI interface
  • Measurement lengths of up to 4 m
  • For high traversing speeds of up to 10 m/s
  • Reliable measurements, even in the event of contamination and condensation on the magnetic tape
  • Small, compact read head
  • Certified according to SIL2 and PL d (HIPERFACE® interface)
Compare now
Select

Safe, easy, flexible: Encoders for functional safety

  • Encoders for functional safety technology: SIL2 (IEC 61508), SILCL2 (EN 62061), PL d (EN ISO 13849)
  • Electrical interface: 4.5 V ... 32 V; sine/cosine 1 VPP; 1,024 periods
  • Clamping flange or servo flange, blind hollow shaft or through hollow shaft (assembly options with feather key)
  • Universal cable connection, M23 or M12 male connector, axial or radial
  • Enclosure rating: IP65
  • Operating temperature range: –30°C ... +95°C (depending on type)

Compare now
Select
Top-speed measurement for linear motors
  • Absolute, non-contact, wear-free length measurement system for linear motors
  • Measured lengths of up to 1 m
  • Suitable for high traverse speeds of up to 10 m/s
  • Reliable location positioning even in the event of condensation and contamination of the magnetic tape
  • Electronic type label and programming of the position value
  • Absolute location positioning, no reference run
  • HIPERFACE® interface
  • Certified according to SIL2 and PL d
Compare now
Select
High-resolution motor feedback system in hollow shaft design
  • HIPERFACE® motor feedback system in singleturn and multiturn design, compatible with the world's leading drive systems
  • 1,024 sine/cosine periods per revolution
  • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
  • Mechanical flexibility through different blind hollow shaft and through hollow shaft diameters (8 to 15 mm diameter), available with various stator couplings
  • IP65 protection class
  • Certified according to SIL2/PL d (only valid for SFS60S/SFM60S...)
Compare now
Select
Compact size with a high resolution for the standard performance range
  • Motor feedback systems for the standard performance range
  • 128 sine/cosine periods per revolution
  • Absolute position with a resolution of 4,096 increments per revolution and 4,096 revolutions with the multiturn system
  • Programming of the position value and electronic type label
  • HIPERFACE® interface
  • Integrated version and stand-alone design
  • Certified according to SIL2/PL d (only valid for SKS36S/SKM36S-H...)
  • Conforms to RoHs
Compare now
Select

Result 1 - 10 out of 10

TOP