Contact
Feedback

Programmable devices

Programmable devices for tailor-made application solutions

Programmable devices such as sensors or Sensor Integration Machines for connecting external sensors or streaming cameras constitute the main component of the SICK AppSpace eco-system. Sensor apps - tailor-made applications software - are loaded onto the programmable devices and run by the AppEngine. An integrated web server enables display of a user interface on a browser-compatible display device.

Filter by:

8 results:

Result 1 - 8 out of 8

View: View Gallery View List
Product family SIM4x00
Flexible. Intelligent. Communicative.
  • Wide range of connections with 25 interfaces for Ethernet-based fieldbuses, cameras, illumination, sensors, encoders, and more besides
  • 8-gigabit Ethernet interfaces for rapid image transmission
  • Fieldbus and Ethernet interfaces with communication protocols such as OPC-UA and MQTT provide preprocessed data (edge computing) for the control and for cloud computing in parallel “dual talk”, thereby allowing networking for digital factories.
  • Precise synchronization of input and output signals
  • Illumination control and supply
  • IO-Link master connections
  • Enclosure rating IP 65
Product family InspectorP63x
Configurable. Programmable. Compact. Versatile.
  • 1.3 and 1.9 MP 2D sensors
  • Configure SensorApps in web browser
  • Program new SensorApps in SICK AppStudio
  • Flexible S- and C-mount lenses and integrated illumination
  • Aiming laser, beeper and feedback spot
  • Including HALCON run-time license and SICK Algorithm Library
Product family InspectorP64x
Configurable. Programmable. Cost-efficient. High-speed.
  • 1.7 MP 2D sensor
  • Configure SensorApps in web browser
  • Program new SensorApps in SICK AppStudio
  • Flexible C-mount lens and integrated illumination
  • Aiming laser, beeper and feedback spot
  • Including HALCON run-time license and SICK Algorithm Library
Product family RFU62x
Short-range ultra high frequency scanner
  • Antenna and data processing integrated in the sensor
  • Sensing range up to 2 m
  • Linkage option to superior control systems or directly to the cloud
  • Excellent antenna characteristics
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67
Product family InspectorP65x
Configurable. Programmable. Top performer. Long-range.
  • 2.1 and 4.2 MP 2D sensors
  • Configure SensorApps in web browser
  • Program new SensorApps in SICK AppStudio
  • Flexible C-mount lens and integrated illumination
  • Aiming laser, beeper and feedback spot
  • Including HALCON run-time license and SICK Algorithm Library
Product family RFU65x
The measuring RFID device with integrated passage and direction detection
  • Compact UHF RFID read/write device in accordance with ISO/IEC 18000-63
  • Positioning and angle detection by RFID transponders
  • Integrated algorithms deduce the direction of entry and movement based on numerous measured values
  • Supports data and fieldbus interfaces that are typically used in the industry
Product family RFU63x
Simple integration – intelligence included
  • SICK AppSpace ready
  • Industry-standard UHF RFID writing/reading unit
  • With or without integrated antenna depending on type (up to four antennas can be connected)
  • Standards-compatible transponder interface (ISO/IEC 18000-6C/EPC G2C1)
  • Supports industry-standard data interfaces and fieldbuses
  • MicroSD memory card can be used for parameter cloning
  • Extensive diagnostic and service functions
  • Radio frequency permit for all key industrial countries (see Quickstart)
Product family TriSpectorP1000
Tailor-made 3D solutions for flexible automation
  • 3D, 2D, and profile inspection of moving parts
  • Imaging, lighting, and analysis in one housing
  • SICK AppSpace, programmable 3D camera
  • Full flexibility for tailored solutions
  • SICK Algorithm API and HALCON
  • Factory-calibrated 3D data
  • Web user interface

Result 1 - 8 out of 8

TOP