Contact
Feedback

Driver assistance systems

Driving industrial vehicles safely and precisely demands a great deal from the driver. Driver assistance systems and collision awareness systems from SICK support drivers in critical situations. The system immediately detects the risk if the vehicle comes close to personnel, infrastructure or other vehicles. Driver assistance systems also help drivers to carry out difficult and monotonous tasks effectively and efficiently.

Filter by:

8 results:

Result 1 - 8 out of 8

View: View Gallery View List
  • Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
  • High temperature range from −40 °C to +75 °C
  • Rugged housing: IP69K for the sensor head
  • 2-in-1 solution: eight 3D and eight 2D images per second
  • Intelligent image processing: classification and position determination of objects
  • Activity recording for the most recent hours possible
Compare now
Select
  • System is activated when reverse is engaged
  • Three-stage warning concept with tri-color visual and configurable audible levels up to 98 dB
  • Two customizable alert zones per sensor
  • Monitored areas scalable with a second TiM3xx LiDAR sensor
  • Control unit provides the necessary logic for the sensors and regulates its voltage supply
Compare now
Select
  • Rear-end collision warning
  • 2-stage warning system provides the operator with advance warning of a collision and (stage 2) initiates a response
  • Touchscreen that displays obstacle outlines
  • Configurable safety distances
  • Suppression of false alarms for higher operator acceptance
  • Self-diagnostics for straightforward troubleshooting and maintenance
Compare now
Select
  • Visual and audible warning
  • Integrated detection of the aircraft type and realistic visualization
  • Application-specific warning strategy based on vehicle movement
  • Adjustable safety distances
  • Self-diagnostics function
  • Integrated installation wizard
Compare now
Select
  • Front and rear-end tunnel collision warning
  • Corner cutting and over shooting warning
  • Active assistance for maneuvering in confined spaces – displays the tunnel wall outline
  • Visual feedback (touch screen operator display) and audible alarm
  • Open interface to fleet management / dispatch systems & event logging
  • Full functional operation across speed range (0...vmax)
Compare now
Select
  • Provides the operator with warnings to prevent collisions with other vehicles and the highwall face
  • Position and loading assistance for excavator and haul truck operators
  • Vehicle and wall outlines are displayed on a touchscreen
  • Configurable safety distances and warning fields
  • Event logging and monitoring of system status
Compare now
Select
  • Full coverage rear-end collision warning
  • Visual feedback (touch screen operator display) and audible alarm
  • Open interface to fleet management / dispatch systems & event logging
  • Full functional operation across speed range (0...vmax)
  • Active reverse assist for maneuvering in confined spaces
  • Displays accurately all obstacles behind the vehicle (windrows, vehicles, personnel) in real time
Compare now
Select
  • Determining windrow trajectory (course of the windrow) and absolute windrow position for automatic lateral control
  • Determining the windrow volume for automatic speed control
  • Integrated vehicle model for calculating the proper motion
  • Integrated self-diagnostic function
Compare now
Select

Result 1 - 8 out of 8