Contact
Feedback

Object detection systems
AOS LiDAR

Advanced system reliability for area monitoring even in harsh conditions

Your Benefits

  • Reliable detection in any environmental conditions and even at long distances
  • Avoidance of downtime and costs associated with accidents or vandalism
  • Flexible monitoring areas that can be adjusted precisely for a diverse range of applications
  • Defined alarm outputs for predetermined objects helps to reduce false alarms
  • Easy integration and wiring to a machine control
  • Automated monitoring of sensors and connecting cables
  • High degree of diagnostic coverage supports individual safety certifications for machinery
  • Modular system construction gives flexible extension options
  • Control function for peripheral devices as well as safety-related signals

Overview

Advanced system reliability for area monitoring even in harsh conditions

The AOS LiDAR (Advanced Object Detection System) helps to avoid the downtime and costs associated with accidents and vandalism. The system solution offers added value in applications where monitoring with a single sensor just isn’t enough and maximum operational reliability is essential. The solution is based on a safety controller, which runs cyclical tests to check sensor detection behavior, sensor response to entry commands, and that output signals are switching correctly. Thanks to the preconfigured sensors and detection fields that can be adjusted with maximum accuracy, enables the AOS LiDAR to be integrated quickly and easily into a wide range of applications.

At a glance
  • Non-contact detection due to LiDAR technology
  • Adjustable, application-specific monitoring areas
  • Automated self-test cycles
  • Customized control configurations
  • Easy implementation of new functions
  • Optional gateways for remote diagnosis or data analyses

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Supply voltage24 V DC
    Ambient temperature, operation

    –40 °C ... +60 °C 1)

    –25 °C ... +55 °C 2)

    Ambient light immunity40,000 lx / 70,000 lx
    Max. range with 10 % reflectivity18 m / 40 m
    Scope of delivery

    LMS111-10100S01

    Flexi Soft main module FX3-CPU000000

    Flexi Soft system plug FX3-MPL000001

    Flexi Soft I/O module FX3-XTIO84002

    USB configuration cable

    USB stick with configuration files

    Connection box LMS1xx

    Mounting kit for LMS1xx

    Ethernet connection cable

    LMS111-10100S01 (2 x)

    Connection box LMS1xx (2 x)

    Mounting kit for LMS1xx (2x)

    LMS111-10100S01 (3 x)

    Flexi Soft I/O module FX3-XTIO84002 (2 x)

    Connection box LMS1xx (3x)

    Mounting kit for LMS1xx (3x)

    LMS111-10100S01 (4 x)

    Connection box LMS1xx (4x)

    Mounting kit for LMS1xx (4x)

    Weather protection cover 270° (4 x)

    LMS511-10100S02

    LMS511 accessory set 1

    LMS511-10100S02 (2 x)

    LMS511 accessory set 1 (2 x)

    LMS511-10100S02 (3 x)

    LMS511 accessory set 1 (3 x)

    LMS511-10100S02 (4 x)

    LMS511 accessory set 1 (4 x)

    LMS511-12100S04 (2 x)

    Mounting bracket (2x)

    Mounting kit for laser scanner (2 x)

    Connection box LMS5xx Heavy Duty (2x)

    Weather protection cover 180° (2 x)

    Mounting kit mast mount (2 x)

    Connection box LMS5xx (2 x)

    LMS511-12100S04 (4 x)

    Mounting bracket (4x)

    Mounting kit for laser scanner (4 x)

    Connection box LMS5xx Heavy Duty (4x)

    Weather protection cover 180° (4 x)

    • 1) Sensor.
    • 2) Control.
All technical data can be found accompanying the individual product

Downloads