Contact
Feedback

Object detection systems

Inside or outside: Effective solutions for an incredibly wide range of applications

Object detection systems detect objects irrespective of size or position, both indoors or outdoors. They are used in intralogistics to increase throughput of conveyor systems. The systems also prevent collisions in outdoor areas and ensure and increase equipment availability in steel mills, ports and other areas. Regardless of the application, system reliability means smooth process flow.

Filter by:

9 results:

Result 1 - 9 out of 9

View: View Gallery View List
  • Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
  • High temperature range from −40 °C to +75 °C
  • Rugged housing: IP69K for the sensor head
  • 2-in-1 solution: eight 3D and eight 2D images per second
  • Intelligent image processing: classification and position determination of objects
  • Activity recording for the most recent hours possible
Compare now
Select
Active collision warning for manned forklift trucks
  • System is activated when reverse is engaged
  • Three-stage warning concept with tri-color visual and configurable audible levels up to 98 dB
  • Two customizable alert zones per sensor
  • Monitored areas scalable with a second TiM3xx LiDAR sensor
  • Control unit provides the necessary logic for the sensors and regulates its voltage supply
Compare now
Select
Advanced system reliability for area monitoring even in harsh conditions
  • Non-contact detection due to LiDAR technology
  • Adjustable, application-specific monitoring areas
  • Automated self-test cycles
  • Customized control configurations
  • Easy implementation of new functions
  • Optional gateways for remote diagnosis or data analyses
Compare now
Select
Operator assistance for collision-free container handling
  • Rear-end collision warning
  • 2-stage warning system provides the operator with advance warning of a collision and (stage 2) initiates a response
  • Touchscreen that displays obstacle outlines
  • Configurable safety distances
  • Suppression of false alarms for higher operator acceptance
  • Self-diagnostics for straightforward troubleshooting and maintenance
Compare now
Select
Fully automatic detection of overheated bulk materials on conveyor systems
  • Fully automatic detection of overheated goods to be transported
  • Variable warning thresholds for a wide range of materials
  • Expandable with the Bulkscan® LMS511 to add more functions
  • Data transmission through TCP/IP interface
  • All-weather LiDAR and infrared technology

Compare now
Select
Driver assistance with active collision warning for commercial vehicles
  • Visual and acoustic warning
  • Touchscreen display showing the vehicle outline and critical objects
  • Variable safety distances and warning fields
  • Full functionality across the entire speed range
  • Open interface to the fleet management system via the event log
  • Self-diagnostics function

Compare now
Select
Integrated collision avoidance for industrial trucks
  • Configurable 270-degree environment perception for tailored warning strategies
  • Abstraction of data through the segmentation of the field of view
  • Classifying scanning points to objects
  • Cluster-based assessment, e.g. filtering
  • Readout in polar coordinates
  • CANopen and web-based interfaces

Compare now
Select
Collision-free pushback on the apron
  • Visual and audible warning
  • Integrated detection of the aircraft type and realistic visualization
  • Application-specific warning strategy based on vehicle movement
  • Adjustable safety distances
  • Self-diagnostics function
  • Integrated installation wizard
Compare now
Select
Driver assistance system for detecting and measuring a windrow
  • Determining windrow trajectory (course of the windrow) and absolute windrow position for automatic lateral control
  • Determining the windrow volume for automatic speed control
  • Integrated vehicle model for calculating the proper motion
  • Integrated self-diagnostic function
Compare now
Select

Result 1 - 9 out of 9