Contact
Feedback

Object detection systems
MINESIC

Driver assistance with active collision warning for commercial vehicles

Your Benefits

  • Avoiding collisions and accidents reduces repair costs and downtimes
  • Efficient and seamless turning around, turning and reversing
  • Support and relief for the driver, for secure driving, positioning and loading of the vehicle
  • Recognition and identification of moving and static obstacles without the use of RFID transponders
  • Active situation-dependent warning with low false alarm rate
  • Configurable for the operational requirements in the mine site
  • Simple installation and operation thanks to the integrated installation assistant

Overview

Driver assistance with active collision warning for commercial vehicles

The MINESIC system monitors the tailored safety distance between the vehicle and surrounding objects and machines, or to the walls in a tunnel. When turning and reversing, the driver is actively supported by visual and acoustic warnings against the danger of a possible collision. Thanks to the combination of robust sensors and the visualization of critical obstacles via a display, the driver is efficiently and securely led through the site. SICK offers multiple system variants designed for various types of vehicles for open and deep mining.

At a glance
  • Visual and acoustic warning
  • Touchscreen display showing the vehicle outline and critical objects
  • Variable safety distances and warning fields
  • Full functionality across the entire speed range
  • Open interface to the fleet management system via the event log
  • Self-diagnostics function

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Supply voltage24 V DC (19.2 V DC ... 28.8 V DC)
    ApplicationMining
    Ambient temperature, operation–20 °C ... +50 °C
    Integrated applicationDriver assistance system for large mining excavators to avoid collisions with other vehicles and the highwall face / driver assistance system for large mining haul trucks to avoid collisions with other vehicles and mining infrastructure
    Vehicles

    Excavator

    Haul trucks

    Wheel loader, dozers

    Underground haul trucks

    Monitored area

    Vehicle rear end

    Vehicle front end

    Road profile

    Warning zones

    3

    2 (RDW)

    2

    Functions

    Audible and visual collision warning

    Loading assist

    Position assistance for haul trucks

    Front-end collision warning

    Reverse assist

    Scope of delivery3D LiDAR sensor LD-MRS HD Left / 3D LiDAR sensor LD-MRS HD Right / operator display / mounting set for operator display / mounting kit with shock mount for LD-MRS HD (2 x) / Control cabinet / Buzzer / GPS receiver / USB stick with operating instructions / Ethernet connection cable for LD-MRS HD (2 x) / Ethernet connection cable for display / power supply cable for LD-MRS (2 x) / connecting cables for operator display / 3D LiDAR sensor LD-MRS HD Front / 3D LiDAR sensor LD-MRS HD Rear / 2D LiDAR sensor LMS151 RDW / operator display / mounting set for operator display / mounting kit with shock mount for LD-MRS HD (2 x) / mounting kit with shock mount for LMS1xx / Control cabinet / Buzzer / GPS receiver / USB stick with operating instructions / Ethernet connection cable for LD-MRS HD (2 x) / Ethernet connection cable for LMS1xx / Ethernet connection cable for display / power supply cable for LD-MRS (2 x) / Power cable for LMS1xx / connecting cables for operator display
All technical data can be found accompanying the individual product

Downloads