Contact
Feedback

Profiling systems
TICx02

Reliable vehicle classification with optional axle counting

Your Benefits

  • Reliable vehicle detection and classification in free-flowing and stop-and-go traffic
  • Flexible output of up to 30 vehicle classes, e.g. TLS 8+1, TLS 5+1, TLS 2+1 or Swiss 10
  • Optional non-contact axle counting in multi-lane traffic sites
  • ANPR, WIM and RFID transponders can also be integrated
  • Can be used in all climate zones from –40 °C to +60 °C thanks to the expanded temperature range
  • Quick data access due to storage directly in the customer system via FTP or UNC transmission
  • Easy commissioning and operation thanks to an intuitive configuration wizard

Overview

Reliable vehicle classification with optional axle counting

The TICx02 (traffic information controller) profiling system accurately classifies vehicles in free-flowing traffic. The vehicles are scanned up to 100 times a second using eye-safe 2D LiDAR sensors. The measurement data can be used to generate a 3D model of each vehicle. The system can also be expanded to include axle counting functionality. The TICx02 uses the recorded database for classifiying vehicles in up to 30 classes. The identification of vehicle speed and direction of movement rounds out the detection of traffic data.

At a glance
  • High-precision vehicle classification
  • Additional axle counting
  • Data output as a point cloud
  • Data history of the last 50 vehicles detected in the user interface
  • TCP/IP interface for data transmission
  • Event logging and monitoring of system status

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationTraffic management, Toll collection
    Integrated applicationVehicle classification, vehicle counting, Axle counting, Speed monitoring
    Ambient operating temperature

    –20 °C ... +50 °C 1)

    –40 °C ... +60 °C

    Weight12 kg ... 16.1 kg
    • 1) Protection against direct sunlight is required to prevent overheating.
All technical data can be found accompanying the individual product

Downloads