Contact
Feedback

Quality control systems

Mediocrity is not an option: Permanently guaranteed product quality

Automated quality control is becoming more and more important. Quality control systems from SICK fulfill all reliability and process stability requirements in the field of industrial production, whether they are used to measure geometric dimensions, for surface inspections, or for completeness checks. They guarantee improved production process planning, higher throughput rates, and reproducible product quality. Each system combines sensors and software to form a reliable complete solution.

Filter by:

6 results:

Result 1 - 6 out of 6

View: View Gallery View List
Pin inspection – monitoring of presence and position of pins
  • Pin presence and position inspection
  • Additional inspections: pattern matching, edge-to-edge measurement, pixel counter, blob inspection, shape locator, reading and verification of 1D and 2D codes
  • Easy teach-in of connector pin patterns
  • Web-based user interface
  • Inspection statistics

Compare now
Select
Multifunctional quality control for individual application

  • Software platforms with combinable basic functions and extensible modules
  • Recipe management
  • Modular and scalable hardware
  • Digital outputs for user-defined alerts
  • Display of data detected by the sensor as well as sensor statistics via touch screen

Compare now
Select
Identification solution for scanning and aggregating serialization codes
  • Two operating modes: identification and aggregation
  • Various cloud connectors to choose from as a plug and play solution
  • SICK Remote Service with scope of support ranging from 8 h on 5 days per week (8/5) to round the clock (24/7)
  • Integrated mobile hand-held scanner
  • Touch display with intuitive user interface

Compare now
Select
Pin and press-fit inspection – verifying the presence and position of pins
  • Full-scale solution for the inspection of PCBs and pin connectors
  • Rugged design suitable for industrial use
  • Ranger cameras from SICK for high-precision 3D imaging
  • Four versions – high value, fast inspection, and double-camera to prevent occlusion
Compare now
Select
Complex label inspections with high performance OCR
  • OCR, 1D, and 2D codes: reading, recognition, validation, verification
  • Additional inspections: pattern matching, edge-to-edge measurement, pixel counter, blob inspection, shape locator, print quality check
  • Easy teach-in of custom font
  • Flexible range of C-mount lens and integrated illumination
  • Web-based user interface

Compare now
Select
Foreign object detection for simple and challenging surfaces
  • Optical testing system for foreign object detection based on the laser triangulation method
  • Scalable system setup with Ranger 3D vision cameras from SICK for 3D imaging
  • SICK AppSpace environment for customer-specific applications
  • Recipe management
  • Display for data visualization
Compare now
Select

Result 1 - 6 out of 6