Contact
Feedback

Track and trace systems
ALIS

Your Benefits

  • Even capable of reading soiled and partially covered bar codes and RFID tagged labels to reduce the need for manual bag processing downstream
  • Individual sensors can be replaced quickly thanks to quick-clamp devices and parameters which can be stored in the sensor connection and cloning plug
  • High operational safety
  • Low maintenance and easy to operate

Overview

With the ALIS (Airport Luggage Identification System) track and trace system, luggage can be clearly identified as it is transported quickly and reliably through the airport, meaning you can rest assured of it reaching the right sorting zone. Designed like a reading interval gate, SICK has developed ALIS specifically with luggage handling services in mind. The system is extremely reliable when it comes to reading luggage information on IATA bar codes and RFID tagged labels. With ALIS, SICK has created a modular system which can be specially adapted to suit the various requirements of airport luggage identification and handling processes, whether this involves sensors, other electronic components, visualization software, or even the commissioning process.

At a glance
  • 100% redundant design (optional)
  • Suitable for belt conveyors and container-type sorters
  • Very high read rates
  • Suitable for IATA bar codes and RFID tags
  • Focus on bags and code reading in real time
  • Tried-and-tested high-performance sensors

 

Baggage Connection Image
Baggage Connection Image

The baggage connection

Laser, camera and RFID technology for baggage tracking

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    IndustriesAirport
    Products by tasksIdentification
    Transport speed0 m/s ... 2.5 m/s
    Minimum object distance≥ 50 mm, ≥ 400 mm
    Maximum object sizeL + B + H = 1580 mm (flight luggage)
    Output dataCustomized data output string
    RFID standard

    ETSI

    FCC

All technical data can be found accompanying the individual product

Downloads