Contact
Feedback

Track and trace systems
DWS Dynamic

Your Benefits

  • Identify, measure and weigh objects in just one step
  • Short investment payback times thanks to very high overall read rates
  • Increase in the legal-for-trade (LFT) rate based on a reliable database for automatic billing
  • Cost-effective retrofitting due to compatibility with existing SICK solutions
  • Shorter downtime thanks to pre-installation and commissioning by SICK
  • Flexible area of application and simple system conversion
  • Increased system availability thanks to efficient maintenance

Overview

The DWS Dynamic (Dimensioning-Weighing-Scanning) track and trace system identifies, measures and weighs objects dynamically in just one step. Recorded master data makes it possible to automate sorting, storage and conveying tasks. High overall read rates ensure the shortest investment payback times on the market. The modular system setup ensures compatibility with other solutions from SICK and enables adaptations to customer-specific requirements. In addition, the certified system variant enables the use of master data for billing purposes. DWS Dynamic works as a stand-alone solution, but can also be integrated easily into existing conveyor systems.

At a glance
  • Identification, weighing and measurement (L/W/H) of objects
  • Modular system concept for flexible upgrading and conversion options
  • Integrated alibi memory for central storage of LFT data
  • Certified according to MID and NTEP (OIML)
  • Expanded control of conveyor processes, e.g. for object singulation

Additional functionalities

Reliable object verification

The 2D/3D Vision Solutions from SICK offer an additional functionality for any system with an ICR camera. The additional information about the object and label are collected directly within the camera, in parallel to code reading and image acquisition. This enables manual processes to be automated and ensures a reliable object verification in dynamic processes.

2D / 3D Vision Solutions – Additional functionality for track and trace systems

Hazmat Detection

Reliable detection of hazardous goods labels, regardless of label design.

Bag Box Classification Automatic detection of shipping bags and parcels for efficient sorting, regardless of shape, color and material.
Single Item Verification Verification of the singulation of cubic and irregular objects. The codes do not need to be visible.
Optical Character Recognition (OCR)

Detection of printed label text in addition to code reading.

Controlled pre-sorting for sorting systems. Additional information for subsequent process steps.

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Industries

    Courier, express, parcel, and postal

    Retail and warehousing

    Products by tasks

    Identification

    Dimensioning

    Weighing

    Transport speed0.4 m/s ... 3.4 m/s
    Minimum object size50 mm x 50 mm x 20 mm
    Maximum object size

    1,200 mm x 800 mm x 800 mm (more on request)

    410 mm x 410 mm x 200 mm

    1,500 mm x 1,000 mm x 800 mm (more on request)

    2,200 mm x 1,600 mm x 800 mm (more on request)

All technical data can be found accompanying the individual product

Downloads