Contact
Feedback

Track and trace systems
DWS Pallet

Your Benefits

  • Additional revenue for logistics service providers as a result of obtaining accurate dimension and weight measurements of bulky freight, which are typically greater than the values declared by the shipper
  • Quick, economical commissioning thanks to pre-assembled, cabled complete system

Overview

The DWS Pallet track and trace system is a reliable solution when shipping bulky freight items such as pallets. The system helps logistics service providers such as freight forwarders, air freight service providers, and airlines detect freight for which the declaration is too low.

The freight is carried to the DWS Pallet with a forklift or pallet truck. It is then placed onto platform scales. As soon as the barcode attached to the freight item is identified using hand-held scanners, the length, width, volume, and weight of the freight is determined. A webcam can also be installed in the DWS Pallet to take a photo of the freight.

Next, the data is shown on the integrated display, stored in a database, and transferred via standardized interfaces.

Available upon request: special versions for larger freight items or for dynamic measurement.

At a glance
  • Static dimensioning and weighing of pallets and other bulky freight items
  • Complete solution with folding steel tube frame, evaluation computer and touchscreen display
  • OIML certified and legal for trade according to international and local approval regulations

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Industries

    Courier, express, parcel, and postal

    Retail and warehousing

    Products by tasks

    Identification

    Dimensioning

    Weighing

    Accuracy of object coverage± 2 cm x ± 2 cm x ± 1 cm
    Minimum object size20 cm x 20 cm x 10 cm
    Maximum object size180 cm x 200 cm x 250 cm
All technical data can be found accompanying the individual product

Downloads