Contact
Feedback

Track and trace systems
VMS6x00/7x00

Your Benefits

  • Quick and efficient dimensioning thanks to dynamic inline object measurement
  • Measures dimensions of very large objects
  • Reliable measurement of objects with black, foil-wrapped or strongly reflective surfaces, regardless of the object shape
  • High system availability thanks to the redundant system construction (optional)
  • Reduction in operating costs thanks to short MTTR
  • Range of options: Either as stand-alone solution or extended with a scanning station, scale and/or IP camera

Overview

The VMS6x00/7x00 track and trace system easily solves challenging applications to dimension objects and determine their exact position. The system can be used on different conveyor systems and is perfectly suited for dynamic and reliable measurement of large objects as well as black, foil-wrapped or strongly reflective objects. To do so, several laser-based LMS500 measuring units determine the smallest enveloping box of the object, regardless of its shape. The modular setup of the track and trace system ensures compatibility with existing solutions from SICK and enables adaptations to customer-specific applications.

At a glance
  • Measurement accuracy: Up to 20 mm x 20 mm x 20 mm
  • Object sizes: Up to 2,600 mm x 2,000 mm x 3,000 mm
  • Conveying speeds: Up to 3.0 m/s
  • Redundant system setup (optional)
  • MTTR: Less than 10 min. thanks to hardware-based parameter cloning
  • Central control unit enables easy system expansion

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Industries

    Airport

    Retail and warehousing

    Products by tasksDimensioning
    Transport speed0 m/s ... 3 m/s (start-stop operation possible)
    Accuracy of object coverage

    ≥ 20 mm x ≥ 20 mm x ≥ 20 mm

    ≥ 0.8 ″ x ≥ 0.8 ″ x ≥ 0.8 ″ (depending on application)

    Minimum object distance≥ 200 mm
    Minimum object size

    100 mm x 100 mm x 100 mm

    4 ″ x 4 ″ x 4 ″

    Maximum object size

    2,600 mm x 2,000 mm x 3,000 mm

    102 ″ x 79 ″ x 118 ″

    Output dataXML, ASCII, customer protocol
All technical data can be found accompanying the individual product

Downloads