Show Content Element | No Links |
Hide Title | Hide Subtitle |
Hide Image |
Energetic photoelectric proximity sensor with long sensing range
The energetic WT100-2 photoelectric proximity sensor features long sensing ranges of up to 1.2 m. The bright, visible light spot, the clearly visible status indicator LED s and the integrated M3 threaded mounting hole make commissioning quick and easy. The photoelectric proximity sensor is suitable for executing numerous tasks: Options in terms of switching output (PNP or NPN ) and connectors (male connector, M8, 3-pin; male connector, M8, 4-pin; cable, 2 m), light/dark switching and sensitivity adjustment allow for a wide variety of sensor variants. The extensive range of accessories also opens up a diverse spectrum of application possibilities.
Reliable detection: photoelectric proximity sensor with background blanking
The WT100-2 photoelectric retro-reflective sensor with background blanking features reliable detection while simultaneously blanking backgrounds. The bright, visible light spot, the clearly visible status indicator LED s and the integrated M3 threaded mounting hole make commissioning quick and easy. The photoelectric sensor is suitable for executing numerous tasks: Options in terms of switching output (PNP or NPN ) and connectors (male connector, M8, 3-pin; male connector, M8, 4-pin; cable, 2 m), light/dark switching and sensitivity adjustment allow for a wide variety of sensor variants. The extensive range of accessories also opens up a diverse spectrum of application possibilities.
Photoelectric retro-reflective sensor with long sensing range
The WL100-2 photoelectric retro-reflectivesensor features long sensing ranges of over 7 m on the PL80A reflector. The bright, visible light spot, the clearly visible status indicator LED s and the integrated M3 threaded mounting hole make commissioning quick and easy. The photoelectric sensor is suitable for executing numerous tasks: Options in terms of switching output (PNP or NPN ) and connectors (male connector, M8, 3-pin; male connector, M8, 4-pin; cable, 2 m), light/dark switching and sensitivity adjustment allow for a wide variety of sensor variants. The extensive range of accessories also opens up a diverse spectrum of application possibilities.
Photoelectric retro-reflective sensor for detecting transparent objects
The WL100-2 photoelectric retro-reflective sensor for detecting transparent objects features reliable switching and long sensing ranges for transparent materials. The bright, visible light spot, the clearly visible status indicator LED s and the integrated M3 threaded mounting hole make commissioning quick and easy. The photoelectric sensor is suitable for executing numerous tasks: Options in terms of switching output (PNP or NPN ) and connectors (male connector, M8, 3-pin; male connector, M8, 4-pin; cable, 2 m), light/dark switching and sensitivity adjustment allow for a wide variety of sensor variants. The extensive range of accessories also opens up a diverse spectrum of application possibilities.
Through-beam photoelectric sensor with long sensing range
The WS/WE100-2 through-beam photoelectric sensor features long sensing ranges of over 30 m. The bright, clearly visible light spot, the clearly visible status indicator LED s and the integrated M3 threaded mounting hole make commissioning quick and easy. Options in terms of switching output (PNP or NPN ) and connectors (male connector, M8, 3-pin; male connector, M8, 4-pin; cable, 2 m), light/dark switching and sensitivity adjustment allow for a wide variety of sensor variants. Thanks to the extensive range of accessories (incl. slotted diaphragms and polarization filter attachments), in addition to standard applications, positioning tasks can be carried out and small objects can be detected reliably.