Contact
Feedback

Accessories
Plug connectors and cables

Y8A34A2-C2A8000XXX
2115733
Piece
Copy shortlink
    • Technical specifications
      Accessory familyJunction boxes
      Switching outputPNP
      ShieldingUnshielded
      Number of slots4
      Housing materialTPU
      Housing colorBlack
      Slot connection typeM8, 3-pin, A-coded, female connector
      Root port connection typeM12, 8-pin, A-coded, male connector
      Width across flats
      Slots9
      Root port13
      Tightening torque
      Slots0.4 Nm
      Root port0.6 Nm
      Display LED
      Slots1 x per socket
      Root port1x per distributor
      Reference voltage≤ 24 V DC
      Operating voltage18 V DC ... 30 V DC
      Current loading2 A, total at 30 °C (refer to correction factors EN 60204-1)
      Overvoltage categoryIII
      Ambient operating temperature
      Distributor box–20 °C ... +55 °C
      Enclosure ratingIP65/ IP67
      UL File No.E238799
      Authorizations

      UL

      CE

      Items supplied5 x labeling plates

    Technical drawings

    Y8A34A2-C2A8000XXX
    Dimensional drawing
    Y8A34A2-C2A8000XXX
    Anschlussschema Cd-480
  • View: View Gallery View List Show all
    Hide all