Accessories
Plug connectors and cables
Y8A3AA2-C2AB000XXX
2115736
![]() |
|
Accessory family | Junction boxes | ||||||
Switching output | PNP | ||||||
Shielding | Unshielded | ||||||
Number of slots | 10 | ||||||
Housing material | TPU | ||||||
Housing color | Black | ||||||
Slot connection type | M8, 3-pin, A-coded, female connector | ||||||
Root port connection type | M12, 12-pin, A-coded, male connector | ||||||
| |||||||
| |||||||
| |||||||
Reference voltage | ≤ 24 V DC | ||||||
Operating voltage | 18 V DC ... 30 V DC | ||||||
Current loading | 1.5 A, total at 30 °C (refer to correction factors EN 60204-1) | ||||||
Overvoltage category | III | ||||||
| |||||||
Enclosure rating | IP65/ IP67 | ||||||
UL File No. | E238799 | ||||||
Authorizations | UL CE | ||||||
Items supplied | 10 x labeling plates |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide LocationsCertificates