Contact
Feedback

Accessories
Plug connectors and cables

YF2A28-020XXXXLEAX Y-junctions
6048329
Available from stock
Piece
Copy shortlink
    • Technical specifications
      Accessory familyY-junctions
      Connection type head AFemale connector, M12, 8-pin, A-coded
      Connection type head BFlying leads
      Connection type head CFlying leads
      Connecting cable2 m, PUR
      Cable materialPUR
      Conductor cross-section0.25 mm²
      Housing materialPUR
      Bending radius
      Flexible use57 mm
      Enclosure ratingIP65 / IP67
      DescriptionY-distribution, shielded, female connector, M12, 8-pin, to 2x open cable ends, 4-pin, 0.25 mm², twisted pair, length 2x2 m
      Ambient operating temperature
      Flexible use–5 °C ... +70 °C
      Stationary position–40 °C ... +80 °C

    Technical drawings

    YF2A28-020XXXXLEAX Y-junctions
    PIN assignment
  • View: View Gallery View List Show all
    Hide all
TOP