Accessories
Plug connectors and cables
YM2A18-000000FY2A8
2114648
![]() |
|
Accessory family | Y-junctions | ||||
Connection type head A | Male connector, M12, 8-pin, A-coded | ||||
Connection type head B | Female connector, M12, 8-pin, A-coded | ||||
Connection type head C | Female connector, M12, 8-pin, A-coded | ||||
Locking plug connector | Screw connection | ||||
Signal type | Sensor/actuator cable | ||||
Connector material head A | TPU | ||||
Connector material head B | TPU | ||||
Connector material head C | TPU | ||||
Material knurled screw head A | Zinc die-cast, nickel-plated | ||||
Material knurled screw head B | Zinc diecast, brassed | ||||
Material knurled screw head C | Zinc die-cast, nickel-plated | ||||
Width across flats | 13 | ||||
Tightening torque | 0.6 Nm | ||||
Shielding, head | Unshielded | ||||
Rated impulse voltage | 0.8 kV | ||||
Current loading | ≤ 2 A | ||||
Insulation resistance | 100 MΩ | ||||
Contamination rating | 3 | ||||
Overvoltage category | III | ||||
Specific insulation resistance | 30 mΩ | ||||
Enclosure rating | IP65 / IP66K / IP67 | ||||
| |||||
UL File No. | E335179 | ||||
Authorizations | CE UL |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide LocationsCertificates