Accessories
Plug connectors and cables
YM8U13-050VA1XLEAX
2096226
Accessory group | Plug connectors and cables | ||||||||
Accessory family | Connecting cables | ||||||||
Connection type head A | Male connector, M8, 3-pin, straight, A-coded | ||||||||
Connection type head B | Flying leads | ||||||||
Locking plug connector | Screw connection | ||||||||
Connector material | TPU | ||||||||
Connector color | Black | ||||||||
Locking nut material | Nickel-plated brass | ||||||||
Tightening torque | 0.4 Nm | ||||||||
Width across flats | 9 | ||||||||
Cable | 5 m, 3-wire, PVC | ||||||||
Jacket material | PVC | ||||||||
Jacket color | Gray | ||||||||
Cable diameter | 4.5 mm | ||||||||
Conductor cross-section | 0.25 mm² | ||||||||
Shielding | Unshielded | ||||||||
| |||||||||
Nominal voltage, cable | 300 V AC | ||||||||
Test voltage, cable | 2,000 V AC | ||||||||
| |||||||||
Rated impulse voltage | 1.5 kV | ||||||||
Current loading | 4 A | ||||||||
Signal type | Sensor/actuator cable | ||||||||
Application | Zones with chemicals | ||||||||
Authorizations | UL | ||||||||
UL File No. | E335179 | ||||||||
Enclosure rating | IP65 / IP66K / IP67 | ||||||||
| |||||||||
Contamination rating | 3 | ||||||||
Insulation resistance | 100 MΩ | ||||||||
Overvoltage category | III | ||||||||
Specific insulation resistance | 30 mΩ | ||||||||
Thermal resistance, piping | Flame retardant according to UL 1581 VW1 / CSA FT1 |
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ECl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact usContact formFeedbackDistributorsAbout SICK
SICK GermanyWorldwide Locations