Adaptor
The right connection
109 results:
- Connection type head A: 3-pin
- Authorizations: UL, CE
- Number of slots: 4
- Slot connection type: M8 3-pin A-coded female connector
- Cable: 5 m, 6-wire, PUR, halogen-free
- Description: Unshielded
- Application: Drag chain operation
- Connection type head A: 4-pin
- Authorizations: UL, CE
- Number of slots: 8
- Slot connection type: M8 4-pin A-coded female connector
- Cable: 5 m, 18-wire, PUR, halogen-free
- Description: Unshielded
- Application: Drag chain operation
- Connection type head A: 3-pin
- Authorizations: UL, CE
- Number of slots: 6
- Slot connection type: M8 3-pin A-coded female connector
- Description: Unshielded
- Connection type head A: 4-pin
- Authorizations: UL, CE
- Number of slots: 10
- Slot connection type: M8 4-pin A-coded female connector
- Cable: 5 m, 22-wire, PUR, halogen-free
- Description: Unshielded
- Application: Drag chain operation
- Connection type head A: 3-pin
- Authorizations: UL, CE
- Number of slots: 8
- Slot connection type: M8 3-pin A-coded female connector
- Cable: 5 m, 10-wire, PUR, halogen-free
- Description: Unshielded
- Application: Drag chain operation
- Connection type head A: 3-pin
- Authorizations: UL, CE
- Number of slots: 10
- Slot connection type: M8 3-pin A-coded female connector
- Description: Unshielded
- Connection type head A: 3-pin
- Authorizations: UL, CE
- Number of slots: 8
- Slot connection type: M8 3-pin A-coded female connector
- Description: Unshielded
- Connection type head A: 3-pin
- Authorizations: UL, CE
- Number of slots: 10
- Slot connection type: M8 3-pin A-coded female connector
- Cable: 5 m, 12-wire, PUR, halogen-free
- Description: Unshielded
- Application: Drag chain operation
- Connection type head A: 3-pin
- Authorizations: UL, CE
- Number of slots: 6
- Slot connection type: M8 3-pin A-coded female connector
- Cable: 5 m, 8-wire, PUR, halogen-free
- Description: Unshielded
- Application: Drag chain operation
- Connection type head A: 3-pin
- Authorizations: UL, CE
- Number of slots: 4
- Slot connection type: M8 3-pin A-coded female connector
- Description: Unshielded
- Accessory family: Other adapters
- Description: For connecting the microScan3 - PROFINET M12 variants on push-pull
- Connection type head A: Male connector, M12, 5-pin, A-coded
- Connection type head B: Female connector, M12, 5-pin, A-coded
- Connection type head C: Female connector M12 5-pin A-coded
- Description: X-junction for safe linear positioning Pre-assembled cable with SSI signal splitter
- Connection type head A: Female connector, M12, 5-pin, A-coded
- Connection type head B: Female connector, M12, 8-pin, A-coded
- Connection type head C: Male connector M12 5-pin A-coded
- Note: Male connector M12, 5-pin, to 1 x female connector M12, 8-pin, to 1 x female connector M12, 5-pin, for connecting on IO-Link-Master
- Connection type head A: Female connector, M12, 5-pin, A-coded
- Connection type head B: Female connector, M12, 8-pin, A-coded
- Connection type head C: Male connector M12 8-pin A-coded
- Note: Male connector M12, 8-pin, to 1 x female connector M12, 8-pin, to 1 x female connector M12, 5-pin, for connecting of a PLC
- Connection type head A: Male connector, M12, 5-pin, A-coded
- Connection type head B: Female connector, M12, 5-pin, A-coded
- Connection type head C: Female connector M12 5-pin A-coded
- Description: Male insert rotated by 90°
- Connection type head A: Female connector, M12, 8-pin
- Connection type head B: 2x cables
- Cable: 2 m
- Description: Y-distribution, shielded, female connector, M12, 8-pin, to 2x open cable ends, 4-pin, 0.25 mm², twisted pair, length 2x2 m
- Connection type head A: Female connector, M12, 5-pin, straight, A-coded
- Connection type head B: Female connector, M12, 5-pin, straight, A-coded, Male connector, M12, 5-pin, straight, A-coded
- Signal type: CAN, Power
- Cable: 0.5 m, 5-wire
- Description: Y-CAN cable, CAN, Power
- Accessory family: Other adapters
- Number of slots: 1
- Connection type head A: Male connector, D-Sub-HD, 15-pin, straight
- Connection type head B: Female connector, D-Sub-HD, 15-pin, straight
- Description: The adapter adapts the CLV61x to the electrical connection diagram previously used for the CLV41x.
- Accessory family: Other adapters
- Number of slots: 1
- Connection type head A: Male connector, D-Sub-HD, 15-pin, straight
- Connection type head B: Female connector, D-Sub-HD, 15-pin, straight
- Description: The adapter adapts the CLV62x to the electrical connection diagram previously used for the CLV41x
- Connection type head A: Male connector, M12, 5-pin, A-coded
- Connection type head B: Female connector, M12, 5-pin, A-coded
- Connection type head C: Female connector M12 8-pin A-coded
- Description: T-connector for safe series connection
- Note: M12 male connector, 5-pin, A-coded, on 1 x M12 female connector, 5-pin, A-coded, on 1 x M12 female connector, 8-pin, A-coded
- Accessory family: Other adapters
- Cable material: PVC
- Connecting cable: 3 m, for details see dimensional drawings, PVC
- Connection type head A: Male connector, Micro D-Sub, 15-pin, angled
- Connection type head B: 2 x female connector, M12, 8-pin, straight
- Description: For connecting the Motion Control Module FX3-MOC with two HTL, TTL, or sin/cos encoders
- Connection type head A: Female connector, M12, 5-pin, A-coded
- Connection type head B: Female connector, M12, 5-pin, A-coded
- Connection type head C: Male connector M12 5-pin A-coded
- Note: Male connector M12, 5-pin, straight, A-coded to 2 x female connector M12, 5-pin, straight, A-coded