Contact
Feedback

Further accessories

For all manner of requirements

520 results:

Result 1 - 24 out of 520

  • Description: USB programming unit, for programmable SICK encoders AFS60, AFM60, DFS60, VFS60, DFV60 and wire draw encoders with programmable encoders
Details
Compare now
Piece
  • Description: SVip® LAN programming tool for all motor feedback systems
  • Items supplied: 1x programming tool PGT-11-S LAN, 1x power supply unit 100-240 V AC / 12 V DC, primary adapter (Europe, UK, USA/Japan, Australia), Ethernet cable 3 m
Details
Compare now
Piece
  • Description: Alignment aid for detecting the infrared light of SICK sensors.
  • Items supplied: Alignment aid, pedestal, display aid, mounting instructions
Details
Compare now
Piece
  • Description: Hand-held programming device for the programmable SICK AHS/AHM36 CANopen encoders, TMS/TMM61 CANopen inclination sensors, TMS/TMM88 CANopen, TMS/TMM88 Analog, and wire draw encoders with AHS/AHM36 CANopen. Compact dimensions, low weight, and intuitive operation.
  • Items supplied: 1 x PGT-12-Pro standalone programming tool, 4 x 1.5 V (AA) alkaline mignon batteries
Details
Compare now
Piece
  • Description: Programming unit display for programmable SICK DFS60, DFV60, AFS/AFM60, AHS/AHM36 encoders, and wire draw encoder with DFS60, AFS/AFM60 and AHS/AHM36. Compact dimensions, low weight, and intuitive operation.
  • Items supplied: 1 x PGT-10-Pro stand-alone programming tool,4 x alkaline type batteries, 1.5 V Mignon (AA)
Details
Compare now
Piece
Measuring wheel encoders
DFV60
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Push pull 10 V ... 32 V
  • Supply voltage: 10 V ... 32 V
  • Connection type: Cable, 8-wire, universal, 1.5 m
  • Resolution in pulses/mm: 3.41
Details
Compare now
Piece
Measuring wheel encoders
DFV60
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Push pull 10 V ... 32 V
  • Supply voltage: 10 V ... 32 V
  • Connection type: Male connector, M12, 8-pin, radial
  • Resolution in pulses/mm: 3.41
Details
Compare now
Piece
  • Description: DFV60A-W2EZ0-S03 KIT, 1500 Lines (0,2 mm / increment), 10...32V, HTL/push pull, M12 connector, 5-pin
Details
Compare now
Piece
  • Mode of operation solenoid valve: Air to Brake (NO)
Details
Compare now
Piece
  • Description: Cover closed, material 1.4305
Details
Compare now
Piece
  • Description: Replacement actuator for RE15-Sxxx
Details
Compare now
Piece
  • Description: 70 mm diameter, 500 mm length
Details
Compare now
Piece
  • Description: Test rod holder for test rods with 50 mm and 70 mm diameter
Details
Compare now
  • Description: 50 mm diameter, 500 mm length
Details
Compare now
  • Accessory family: Cooling plate
  • Description: Water cooling plate
Details
Compare now
Piece
  • Accessory family: Cooling plate
  • Description: Water cooling plate
Details
Compare now
Piece
  • Description: EcoLine wire draw mechanism for servo flange with 6 mm shaft, measuring range 0 m ... 1.25 m
  • Items supplied: Without encoder
Details
Compare now
Piece
  • Description: For deactivating external device monitoring and the integrated restart interlock
Details
Compare now
  • Description: For deactivating external device monitoring and the integrated restart interlock
Details
Compare now
  • Description: CD-ROM Port Settings und Manual
Details
Compare now
  • Description: Replacement actuator for STR1-SACxxxxx
  • Design: Compact
Details
Compare now
Piece
  • Accessory family: Vent tube filter
  • Description: Protection filter for connection cable. Prevents humidity from entering the ventilation tube of the connection cable. For self-mounting at cable end.
Details
Compare now
Piece
  • Description: 6 pieces reflective tape, standard, 100 mm x 100 mm
Details
Compare now
  • Description: Replacement actuator for STR1-SAFxxxxx
  • Design: Flat
Details
Compare now
Piece

Result 1 - 24 out of 520

TOP