Contact
Feedback

Power supply units and power supply cables

Optimum power supply
Show all Hide all
Filter by:

47 results:

Result 1 - 24 out of 47

  • Description: NO/NC variant: The output signals are one normally open (NO) and one normally closed (NC) set of relay contacts.
Details
Compare now
  • Description: NO/NO variant: The output signals are two normally open (NO) set of relay contacts.
Details
Compare now
  • Input voltage: 120 V AC
  • Description: 120 Volt AC input Power Supply for IT 3800 / ST 2000
Details
Compare now
  • Description: PS5U-11
Details
Compare now
  • Description: Power supply cable from the connection unit to the sender/receiver unit, 3-pin, length 20 m
Details
Compare now
  • Description: Power supply cable from the connection unit to the sender/receiver unit, 3-pin, length 10 m
Details
Compare now
  • Description: FSR controller
Details
Compare now
  • Description: PS 51-0000
Details
Compare now
  • Input voltage: 120 V AC
  • Output voltage: 24 V DC
  • Description: Power supply/ac adapter, 120VAC to 24VDC, used w/demo case testbox (7022806)
Details
Compare now
  • Description: PS 51-0000-DNET-GM
Details
Compare now
  • Description: PS 120/9V
Details
Compare now
  • Description: Power supply unit
Details
Compare now
  • Output voltage: 12.5 V DC
  • Description: 12.5VDC hand held power supply, requires two AA batteries inclued
Details
Compare now
  • Description: Power supply 18V to test sensors.With teach-in button to teach sensors with external teach wire, PNP & NPN, with metal and magnet inlays to test cylinder- and magnetic sensors, incl. 2 x 9V batteries
Details
Compare now
Piece
  • Input voltage: 100 V AC ... 240 V AC
  • Output voltage: 24 V DC
  • Output current: 2.1 A
Details
Compare now
Piece
  • Input voltage: 100 V AC ... 240 V AC
  • Output voltage: 24 V DC
  • Output current: 3.9 A
Details
Compare now
Piece
  • Input voltage: 100 V AC ... 240 V AC
  • Output voltage: 5 V DC
  • Output current: 2 A
  • Description: Power supply, input AC 100 ... 240 V, output DC 5 V/2 A (necessary when using RS-232 TTL cable, does not fulfill medical standard EN 60601/ IEC 60601))
Details
Compare now
Piece
  • Input voltage: 100 V AC ... 240 V AC
  • Output voltage: 24 V DC
  • Output current: 2.1 A
  • Description: Power supply DC 24 V / 2,1 A, adjustment range 24 V ... 28 V, input current typ. 0.77 A/ 0.44 A, mains frequency 50 Hz ... 60 Hz
Details
Compare now
Piece
  • Input voltage: 90 V AC ... 255 V AC
  • Output voltage: 5.2 V DC
  • Output current: 1 A
  • Description: Power supply unit with UK male connector for charging station, 1 A, 5.2 V DC, 90 V AC ... 255 V AC at 50 Hz ... 60 Hz (Honeywell PS-05-1000W-G)
Details
Compare now
Piece
  • Input voltage: 90 V AC ... 255 V AC
  • Output voltage: 5.2 V DC
  • Output current: 1 A
  • Description: Power supply unit with EU male connector for charging station, 1 A, 5.2 V DC, 90 V AC ... 255 V AC at 50 Hz ... 60 Hz (Honeywell PS-05-1000W-C)
Details
Compare now
  • Input voltage: 90 V AC ... 255 V AC
  • Output voltage: 5.2 V DC
  • Output current: 1 A
  • Description: Power supply unit with EU male connector for wired hand-held scanners, 1 A, 5.2 V DC, 90 V AC ... 255 V AC at 50 Hz ... 60 Hz (Honeywell 46-00526)
Details
Compare now
Piece
  • Input voltage: 90 V AC ... 255 V AC
  • Output voltage: 5.2 V DC
  • Output current: 1 A
  • Description: Power supply unit with NA connector for wired hand-held scanners, 1 A, 5.2 V DC, 90 V AC ... 255 V AC at 50 Hz ... 60 Hz (Honeywell 46-00525)
Details
Compare now
Piece
  • Input voltage: 90 V AC ... 255 V AC
  • Output voltage: 5.2 V DC
  • Output current: 1 A
  • Description: Power supply unit with UK male connector for wired hand-held scanners, 1 A, 5.2 V DC, 90 V AC ... 255 V AC at 50 Hz ... 60 Hz (Honeywell 46-00870)
Details
Compare now
Piece
  • Input voltage: 100 V AC ... 240 V AC
  • Output voltage: 5 V DC
  • Description: Universal AC adapter, input 100 ... 240 V AC, output 5 V DC, including the power cable with European plug (does not fulfill medical standard EN 60601/IEC 60601)
Details
Compare now
Piece

Result 1 - 24 out of 47

TOP