Contact
Feedback

CEMS solutions
GHG-Control

Measuring rather than calculating greenhouse gases

Your Benefits

  • Cost savings thanks to reduced effort recording greenhouse gases
  • Lower costs for determining substance flows and fuel qualities
  • Safety supplements for the calculation method are no longer an issue
  • Only greenhouse gas loads that are actually emitted are reported and must be paid for
  • Low operating costs due to minimal maintenance requirements
  • Advice, project development, and implementation from a single source

Overview

Measuring rather than calculating greenhouse gases

Continuous, reliable ,and real-time measurement of the current CO2 and N2O load: The GHG-Control gas analyzer from SICK is an in-situ solutions that provides companies with an overview of the amount of greenhouse gases emitted at any time. GHG-Control records the CO2/N2O gas concentration and their volume flow, and determines the total quantity very precisely. GHG-Control does not involve the expensive process of recording the calculation basis, sampling and measurement of substance flows, and intermittent lab analyses, especially in the event of changing fuel qualities or fuel carbon content. The greenhouse gas loads are released directly to the SCU control unit. By dispensing with the expensive calculation method of the CO2 and N2O load, the safety supplements for the calculation methods are no longer required, and only the actual emitted emissions are reported and paid for.

At a glance
  • In-situ solution for measuring CO2 and N2O emissions
  • Direct measurement even with changing fuels and mixed fuels
  • Measurement without converting from the dry to damp status
  • Transfer of the greenhouse gas loads directly to the control unit

Accessories

Applications

Service & Support

Service & Support

Technical overview

 

Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

  • GM35 system

    GM35 system

    Measured valuesCO, CO2, H2O, N2O
    Performance-tested measurandsCO, CO2, H2O
    Measurement principlesGas filter correlation, Interference filter correlation
    Measuring ranges
    CO0 ... 180 ppm / 0 ... 20,000 ppm
    CO20 ... 22.5 Vol.-% / 0 ... 100 Vol.-%
    H2O0 ... 25 Vol.-% / 0 ... 100 Vol.-%
    N2O0 ... 60 ppm / 0 ... 2,500 ppm
    Measuring ranges refer to 1 m measuring path
    Measuring ranges depend on application and device version
    Certified measuring ranges
    CO0 ... 75 mg/m³ / 0 ... 2,000 mg/m³
    CO20 ... 15 Vol.-%
    H2O0 ... 25 Vol.-%
    Cross-duct and GMP version are type approved
    Zero point drift
    ± 2 %: relative to measuring range end value
    Reference point drift
    ± 2 %: within the maintenance interval, relative to measuring range full scale
    Ambient temperature
    –40 °C ... +55 °C
    Temperature change maximum ±10 °C/h
    Storage temperature
    –40 °C ... +55 °C
    Ambient humidity
    ≤ 96 %
    Relative humidity, bedewing of optical surfaces not permitted
    Conformities

    Approved for plants requiring approval

    2001/80/EC (13. BImSchV)

    2000/76/EC (17. BImSchV)

    27.BImSchV

    TA-Luft (Prevention of Air Pollution)

    EN 15267

    EN 14181

    MCERTS

    Electrical safetyCE
    Enclosure rating
    IP65 / NEMA 4x
    OperationMenu-driven operation via separate control unit
    Model

    Cross-duct version

    Measuring probe version

    Test functionsAutomatic check cycle for zero and span point
  • FLOWSIC100 system

    FLOWSIC100 system

    Measured valuesVolumetric flow, a. c., volumetric flow s. c., gas velocity, sound velocity, gas temperature
    Performance-tested measurandsGas velocity
    Measurement principlesUltrasonic transit time difference measurement
    Measuring ranges
    Gas velocity–40 ... 0 m/s / 0 ... 40 m/s
    Continuously adjustable
    Certified measuring ranges
    Gas velocity0 ... 20 m/s
    Response time (t90)
    1 s ... 300 s
    Freely adjustable
    Accuracy
    ± 0.1 m/s
    Depending on application
    Repeatability
    For v < 2 m/s± 0.02 m/s
    For v > 2 m/s± 1 %
    Ambient temperature
    –40 °C ... +60 °C
    Storage temperature
    –40 °C ... +70 °C
    Conformities

    Approved for plants requiring approval

    2001/80/EC (13. BImSchV)

    2000/76/EC (17. BImSchV)

    27.BImSchV

    TA-Luft (Prevention of Air Pollution)

    EN 15267

    EN 14181

    MCERTS

    Electrical safetyCE
    Enclosure rating
    IP65
    Test functions

    Automatic check cycle for zero and span point

    Extended device diagnosis via SOPAS ET software

  • FLOWSIC100 M

    FLOWSIC100 M

    Length of measuring path
    Standard version0.2 m ... 4 m
    Hastelloy version0.2 m ... 2 m
    Process temperature
    –40 °C ... +260 °C
    Versions for higher temperatures on request
    Process pressure
    –100 hPa ... 100 hPa
    Duct diameter
    0.16 m ... 3.4 m
    Dust load
    ≤ 1 g/m³
    Depending on measuring path and gas temperature
    ModelCross-duct version
    MountingInstallation angle 45° ... 60°
    Power supply
    Power consumption≤ 40 W
    System components

    FLSE100 sender/receiver units

    MCU-N control unit

    Connection unit

    Flanges with tube

  • FLOWSIC100 H

    FLOWSIC100 H

    Length of measuring path
    Standard version2 m ... 15 m
    Hastelloy version2 m ... 5 m
    Process temperature
    –40 °C ... +260 °C
    Versions for higher temperatures on request
    Process pressure
    –100 hPa ... 100 hPa
    Duct diameter
    1.4 m ... 13 m
    Dust load
    ≤ 100 g/m³
    Depending on measuring path and gas temperature, for dry, non-sticky dust
    ModelCross-duct version
    MountingInstallation angle 45° ... 60°
    Power supply
    Power consumption≤ 40 W
    System components

    FLSE100 sender/receiver units

    MCU-N control unit

    Connection unit

    Flanges with tube

  • Sender/receiver unit

    Sender/receiver unit

    DescriptionAnalyzer unit of the measuring system
    Enclosure rating
    IP65 / NEMA 4x
    Dimensions (W x H x D)
    291 mm x 527 mm x 529 mm
    Weight
    29 kg
    Power supply
    Voltage115 V AC / 230 V AC
    Frequency48 ... 62 Hz
    Power consumption≤ 350 W
  • Reflector unit

    Reflector unit

    DescriptionReflector unit with hollow triple reflector
    Process temperature
    ≤ +500 °C
    With N2O measurement max. 180 °C
    Process pressure
    Depending on purge air supply
    Dimensions (W x H x D)
    291 mm x 280 mm x 161 mm
    Weight
    1.5 kg
  • Connection unit

    Connection unit

    DescriptionFor extending the internal CAN bus connection with a cable provided by the customer
    Dimensions (W x H x D)
    125 mm x 103 mm x 57 mm
    Weight
    3 kg
  • Purge air fixture, sender/receiver unit

    Purge air fixture, sender/receiver unit

    DescriptionFixture to flanges with connections for purge air and external cabelling
    Dimensions (W x H x D)
    320.9 mm x 360 mm x 220 mm
    Weight
    7 kg
    Auxiliary gas connections
    Integrated components

    PT1000 temperature sensor

    Pressure sensor

  • Purge air fixture, reflector unit

    Purge air fixture, reflector unit

    DescriptionFixture to flanges with connections for purge air and external cabelling
    Dimensions (W x H x D)
    320.9 mm x 360 mm x 220 mm
    Weight
    7 kg
    Auxiliary gas connections
  • SLV4-2 purge air unit, 2BH1300, 3-ph

    SLV4-2 purge air unit, 2BH1300, 3-ph

    DescriptionUnit to provide dust-free air for flushing of optical surfaces
    Gas flow rate
    38 m³/h ... 63 m³/h
    At 30 hPa counter pressure, depending on low pressure inside the filter
    Ambient temperature
    –40 °C ... +55 °C
    Enclosure rating
    IP54
    Dimensions (W x H x D)
    550 mm x 550 mm x 258 mm
    For details see dimensional drawings
    Weight
    18 kg
    Power supply
    Three-phase currentΔ: 200 ... 240 V, 50 Hz, 2,6 A, 400 W
    Y: 345 ... 415 V, 50 Hz, 1,5 A, 400 W
    Δ: 200 ... 275 V, 60 Hz, 2,6 A, 500 W
    Y: 380 ... 480 V, 60 Hz, 1,5 A, 500 W
    Δ: 270 ... 330 V, 50 Hz, 2,0 A, 400 W
    Y: 465 ... 570 V, 50 Hz, 1,16 A, 400 W
    Δ: 290 ... 360 V, 60 Hz, 2,1 A, 500 W
    Y: 500 ... 600 V, 60 Hz, 1,26 A, 500 W
    Δ: 230 V, 50 Hz, 2,7 A, 370 W
    Δ: 115 V, 60 Hz, 3,0 A, 450 W
    Δ: 220 ... 270 V, 50 Hz, 2,5 A, 400 W
    Y: 380 ... 465 V, 50 Hz, 1,45 A, 400 W
    Δ: 240 ... 290 V, 60 Hz, 2,6 A, 500 W
    Y: 415 ... 500 V, 60 Hz, 1,55 A, 500 W
    Auxiliary gas connections
    Purge air40 mm
    Test functionsPressure switch (switching point –35 hPa)
    Integrated components2-step air filter, type Europiclon, dust capacity 200 g
All technical data can be found accompanying the individual product

Downloads

TOP