Contact
Feedback

CEMS solutions
MCS100E PD

Emission monitoring of very small measuring ranges – including for HCI

Your Benefits

  • Especially low measurement ranges for SO2, NO, NO2 and HCl
  • Selective measurement of NO and NO2 – no converter required
  • Measurement of several gas components with one analyzer
  • Long maintenance intervals (typically 6 months) due to self monitoring of the analyzer

Overview

Emission monitoring of very small measuring ranges – including for HCI

The MCS100E PD is an analyzer system for the extractive measurement of up to 8 IR active gas components. It can be supplemented with an oxygen sensor. The gas is dried by a permeation dryer, whereby HCl remains in the gas. Very small measuring ranges are possible, especially for SO2, NO, NO2, and HCl.

At a glance
  • Extractive measurement of up to 8 IR-active gas components
  • Additional oxygen sensor as an option
  • Integrated permeation dryer
  • Sample gas infeed on gas sampling probe or analyzer
  • Back-purging of gas sampling probe for filter cleaning
  • Rapid measured gas exchange to minimize adsorption and desorption processes
  • Automated sample point switching

Applications

Service & Support

Service & Support

Technical overview

 

Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

  • MCS100E PD system

    MCS100E PD system

    Measured valuesCH4, CO, CO2, H2O, HCl, N2O, NO, NO2, O2, SO2
    Performance-tested measurandsCO, CO2, HCl, NO, NO2, O2, SO2
    Measurement principlesInterference filter correlation, Gas filter correlation, Zirconium dioxide sensor
    Gas flow rate
    200 l/h ... 1,000 l/h
    Depending on application
    Measuring ranges
    CH40 ... 140 ppm / 0 ... 1,400 ppm
    CO0 ... 40 ppm / 0 ... 2,000 ppm
    CO20 ... 25 Vol.-% / 0 ... 100 Vol.-%
    H2O0 ... 1 Vol.-% / 0 ... 5 Vol.-%
    HCl0 ... 6 ppm / 0 ... 1,900 ppm
    NO0 ... 40 ppm / 0 ... 1,900 ppm
    NO20 ... 40 ppm / 0 ... 500 ppm
    N2O0 ... 50 ppm / 0 ... 1,000 ppm
    O20 ... 1 Vol.-% / 0 ... 21 Vol.-%
    SO20 ... 4 ppm / 0 ... 5,000 ppm
    Other measuring ranges on request
    Certified measuring ranges
    CO0 ... 50 mg/m³
    CO20 ... 25 Vol.-%
    HCl0 ... 10 mg/m³
    NO0 ... 50 mg/m³
    NO20 ... 80 mg/m³
    O20 ... 21 Vol.-%
    SO20 ... 10 mg/m³
    Response time (t90)
    ≤ 200 s
    Depending on application
    Process temperature
    0 °C ... +1,300 °C
    Sample gas temperature
    Inlet analyzer system0 °C ... +220 °C
    Process pressure
    900 hPa ... 1,100 hPa
    Atmospheric
    Ambient temperature
    +5 °C ... +35 °C
    With cooling device+5 °C ... +50 °C
    Ambient pressure
    900 hPa ... 1,100 hPa
    Conformities

    Approved for plants requiring approval

    2001/80/EC (13. BImSchV)

    2000/76/EC (17. BImSchV)

    27.BImSchV

    TA-Luft (Prevention of Air Pollution)

    EN 15267 (MCERTS)

    EN 14181:2004

    Electrical safetyCE
    Enclosure rating
    IP43
    Analog outputs4 outputs:
    0/4 ... 20 mA, 500 Ω
    Max. 64 outputs with opto box via optical fibre possible
    Analog inputs4 inputs:
    0/4 ... 20 mA
    Max. 64 inputs with opto box via optical fibre possible
    Digital outputs12 outputs:
    + 40 V, 1 A
    Max. 64 outputs with opto box via optical fibre possible
    Digital inputs4 inputs:
    + 50 V AC, 4 A / 24 V DC, 4 A
    Max. 64 inputs with opto box via optical fibre possible
    Modbus
    Type of fieldbus integrationRTU RS-232
    RTU RS-485
    TCP
    PROFIBUS DP
    RemarkOption
    Operation

    Via integrated control unit

    Two operating levels, one password-protected

    Sequence programs can be programmed as required

    Test functions

    Automatic check cycle for zero and span point

    Internal calibration filter for QAL3 drift check without test gas (option)

    System components

    Analyzer cabinet

    Sampling probe

    Sample gas line, heated

    Options

    Zirconium dioxide sensor (oxygen measurement)

    Total hydrocarbon analyzer

All technical data can be found accompanying the individual product

Downloads

TOP