Contact
Feedback

CEMS solutions
MEAC

Tested and reliable emission data management

Your Benefits

  • Time savings through simulation mode for installation and functions checks
  • Savings on service costs through flexible parameterizing interface for users, e.g for device calibration
  • High availability through automatic synchronization service for data and parameters
  • Parallel calculation of greenhouse gas emissions in the same system
  • Fewer limit violations due to special CO evaluation
  • User can draft own reports in MS Excel format, to which data are then added automatically
  • Customer network can be used to connect to process control systems, no need for new cabling
  • Continued use of existing data and parameters from earlier MEAC versions

Overview

Tested and reliable emission data management

The MEAC offers continuous acquisition, evaluation, storage and visualization, as well as transfer of emission data for modern emission data management. Up to 16 data acquisition units, each equipped with a scalable ring buffer, can be connected to the central Emission-PC. It is also possible to integrate process control systems. MEAC is TÜV approved and certified. The MEAC2012 version is designed to meet German legislative requirements, while the MEAC2000 EU complies with European directives and regulations.

At a glance
  • Evaluations according to 1, 2, 13, 17, 27, 30, 31 BImSchV and TA Luft
  • Analog and digital data collection saved at 5 s/1 min intervals with auto-backup
  • Distributed visualization, operation in the network and automatic e-mail alarms
  • Flexible data presentation also in process images
  • Analog and digital data to the customer system at 5 s/1 min intervals
  • Recording of QAL3 cycles

Applications

Service & Support

Service & Support

Technical overview

 

Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

  • MEAC2012 system

    MEAC2012 system

    Conformities

    EN 14181

    TA-Luft (Prevention of Air Pollution)

    1. BImSchV

    2. BImSchV

    13. BImSchV

    17. BImSchV

    30. BImSchV

    31. BImSchV

    BEP 2010

    Status identifier and classing 2012

    Calculation interval5 s
    Integration time1 min, 3 min, 10 min, 30 min, 60 min, 120 min, 240 min, 480 min
    Value type5s value, Average value, Trend for average value, Moving average value, Daily average value, Trend for daily average value, Moving daily average value, Monthly average value, Annual average value, Daily total emissions, Monthly total emissions, Annual total emissions
    Software modules

    Evaluation software version 3.00 (parameterization required)

    Remote access for remote PC (option)

    Network access for central PC (option, using a modem connection a data transfer software for Emission-PC is required)

    Remote service (option)

    Process display (option)

    Manual input (option)

    MEx automatic report export to MS Excel or XML (option, Excel template and configuration required)

    MEx configurator (option)

    QAL3 driver (option, SICK QAL3 Master required)

    Synchronization service (option)

    E-mail alerts (option)

    Menu languagesGerman
  • MEAC2000 EU system

    MEAC2000 EU system

    Conformities

    EN 14181

    2001/80/EC

    2000/76/EC

    Calculation interval1 min
    Integration time3 min, 10 min, 20 min, 30 min, 60 min, 120 min, 240 min, 480 min
    Value type1-min value, Average value, Trend for average value, Daily average value, Trend for daily average value, Monthly average value, Annual average value, Daily total emissions, Monthly total emissions, Annual total emissions
    Software modules

    Evaluation software version 1.28 EU (parameterization required)

    Remote access for remote PC (option)

    Network access for central PC (option, using a modem connection a data transfer software for Emission-PC is required)

    Remote service (option)

    Process display (option)

    Manual input (option)

    MEx automatic report export to MS Excel or XML (option, Excel template and configuration required)

    MEx configurator (option)

    QAL3 driver (option, SICK QAL3 Master required)

    Synchronization service (option)

    E-mail alerts (option)

    Menu languagesGerman, English, French, Italian, Croatian, Lithuanian, Macedonian, Dutch, Portugese, Russian, serbian, Slovak, Slovenian, Spanish, Hungarian
  • MEAC GHG system

    MEAC GHG system

    Conformities

    2003/87/EC

    MVO (DEHSt)

    Calculation interval5 s
    Integration time60 min
    Value type5s value, Hourly average value, Substitute hourly average value, Daily average value, Annual average value, Hourly payload, Daily total emissions, Annual total emissions
    Software modules

    Acquisition software version 3.00 (parameterization required)

    Modbus-Master

    Database output

    Database MySQL

    GHG reporting

    Remote service (option)

    Menu languagesGerman, English
  • Emission-PC

    Emission-PC

    Ambient temperature
    +5 °C ... +30 °C
    Electrical safetyCE
    Enclosure rating
    IP20
    Modbus
    Type of fieldbus integrationTCP
    RTU RS-232
    RTU RS-485
    PROFIBUS DP
    Type of fieldbus integrationRS-485
    Ethernet
    FunctionConnection to OPC server
    OperationVia software MEAC
    Power supply
    Voltage230 V AC
    OptionsSystem requirement for a PC provides by the customer:
    Operating system: Windows XP Professional SP3, Windows 7 Ultimate 32/64bit SP1
    Processor: 2,5 GHz
    Memory: 2 GB RAM
    Harddisk: 2 x 300 GB
    Power supply: 500 W
    Free slots: 3 x PCI for radio clock, modem and watchdog
  • DAE data acquisition unit

    DAE data acquisition unit

    Ambient temperature
    –5 °C ... +50 °C
    Electrical safetyCE
    Enclosure rating
    IP54
    Analog outputs8 outputs:
    0 ... 25 mA
    Max. 32 outputs, not potential-free
    Analog inputs16 inputs:
    -5 ... 30 mA, 100 Ω
    Max. 80 inputs, potential-free up to ±10 V
    Digital outputs12 change-over contacts:
    + 48 V AC, 500 mA
    Max. 96 outputs
    Digital inputs32 inputs:
    + 24 V
    Max. 256 inputs, potential-free
    Serial
    Type of fieldbus integrationRS-232
    FunctionProprietary service interface
    OperationVia Emission-PC and software MEAC
    Dimensions (W x H x D)
    See dimensional drawings
    Weight
    12 kg
    Power supply
    Voltage115 V AC / 230 V AC
  • FM field module

    FM field module

    Ambient temperature
    –10 °C ... +50 °C
    Electrical safetyCE
    Enclosure rating
    IP20
    Analog outputs2 outputs:
    0 ... 20 mA
    Max. 16 outputs, not potential-free
    Analog inputs2 inputs:
    0 ... 20 mA
    Max. 16 outputs, single-ended, not potential-free
    Digital outputs4 outputs:
    + 24 V, 500 mA
    Max. 24 outputs
    Digital inputs4 inputs:
    + 24 V
    Max. 32 inputs
    Modbus
    Type of fieldbus integrationRTU RS-485
    OperationVia Emission-PC and software MEAC
    Dimensions (W x H x D)
    See dimensional drawings
    Power supply
    Voltage24 V DC
All technical data can be found accompanying the individual product

Downloads

TOP