Contact
Feedback

Switching automation light grids
FlexChain

FC1A-DZ2A1A
1091611
Ready for dispatch within a week
  • Copy shortlink
    • Features
      VersionFlexChain Host
      Sensor principleLight grid system
      ConfigurationUSB connection for easy configuration of the FlexChain with SOPAS ET, the engineering tool from SICK
      Configuration

      Sensor parameterization

      Zone definition

      Measurement functions

      Logic function

      Interface parameterization

      Diagnostics functions

      Included with delivery

      1 × FlexChain Host

      1 × Quick Start Guide

      2 x terminal resistor FlexChain (4092950)

    • Mechanics/electronics
      Supply voltage Vs24 V 1) 2)
      Output current Imax.100 mA
      Output load capacitive100 µF
      Output load inductive1 H
      Initialization time< 1 s
      Dimensions (W x H x D)109.4 mm x 25 mm x 35 mm
      Connection typeCable with plug M12, 5-pin 3) 4)
      Housing materialPlastic (ABS)
      SynchronizationCable
      Enclosure ratingIP65, IP67
      Circuit protectionUV connections, reverse polarity protected, Output Q short-circuit protected, Interference pulse suppression
      Protection classIII
      WeightApprox. 170 g
      • 1) ± 20 %.
      • 2) Reverse-polarity protected, operation in short-circuit protected network: max. 8 A.
      • 3) PLC communication control.
      • 4) 2x cables.
    • Performance
      Response time≤ 35 ms 1)
      • 1) Depending on system configuration.
    • Communication interface
      IO-Link✔ , V1.1
      Data transmission rate230,4 kbit/s (COM3)
      Process data length32 Byte
      CANopen
      Data transmission rate50 kbit/s …1 Mbit/s
      USB
      RemarkUSB Micro-B, cable with female connector, M16, 5-pin
      Digital outputQ1, Q2
      Number2
      Digital inputIn1
      Number1
    • Ambient data
      EMCEN 61000-6-2, EN 61000-6-3
      Ambient operating temperature–25 °C +50 °C
      Ambient storage temperature–25 °C +70 °C
      Vibration resistanceSinusoidal oscillation 20-2,000 Hz 10 g, 3 h per axle
      Shock load

      Single shocks 30 g, 11 ms 6 per axle

      Continuous shocks 25 g, 16 ms, 1000 per axle

    • Classifications
      ECl@ss 5.027270910
      ECl@ss 5.1.427270910
      ECl@ss 6.027270910
      ECl@ss 6.227270910
      ECl@ss 7.027270910
      ECl@ss 8.027270910
      ECl@ss 8.127270910
      ECl@ss 9.027270910
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      UNSPSC 16.090139121528

    Technical drawings

    FC1A-DZ2A1A
    Dimensional drawing
    FC1A-DZ2A1A
    Connection type and diagram
  • View: View Gallery View List Show all
    Hide all
TOP