Contact
Feedback

Switching automation light grids
FlexChain

GTB6-CC011K00
1098784
Ready for dispatch within a week
Please note: only in combination with FlexChain Host
1091608 | FC1A-AZ2A1A: Standard I/O
1091609 | FC1A-BZ2A1A: Advanced I/O
1091610 | FC1A-CZ2A1A: RS-485
1091611 | FC1A-DZ2A1A: CANopen
  • Copy shortlink
    • Features
      VersionFlexChain Guest
      Sensor principleLight grid system
    • Mechanics/electronics
      Light sourcePinPoint LED, visible red light
      Light spot size (distance)Ø 6 mm (100 mm)
      Wave length650 nm
      Supply voltage Vs12 V, via FlexChain (Host)
      Dimensions (W x H x D)12 mm x 31.5 mm x 21 mm
      Connection typeMale connector M8, 4-pin, Cable with receptacle M8, 4-pin, 0.15 m
      Housing materialPlastic (ABS)
      Enclosure ratingIP65, IP67
      Protection classIII
      WeightApprox. 23 g
      AdjustmentPotentiometer (Sensitivity)
    • Performance
      Operating range0.25 m
    • Ambient data
      EMCEN 61000-6-2, EN 61000-6-3
      Ambient operating temperature–25 °C +55 °C
      Ambient storage temperature–25 °C +70 °C
      Vibration resistanceSinusoidal oscillation 20-2,000 Hz 10 g, 3 h per axle
      Shock load

      Single shocks 30 g, 11 ms 6 per axle

      Continuous shocks 25 g, 16 ms, 1000 per axle

    • Classifications
      ECl@ss 5.027270910
      ECl@ss 5.1.427270910
      ECl@ss 6.027270910
      ECl@ss 6.227270910
      ECl@ss 7.027270910
      ECl@ss 8.027270910
      ECl@ss 8.127270910
      ECl@ss 9.027270910
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      UNSPSC 16.090139121528

    Technical drawings

    GTB6-CC011K00
    Dimensional drawing
    GTB6-CC011K00
    Connection type and diagram
    GTB6-CC011K00
    Characteristic curve GTB6
    GTB6-CC011K00
    Light spot size GTB6
    GTB6-CC011K00
    Sensing range diagram GTB6
  • View: View Gallery View List Show all
    Hide all
TOP