Contact
Feedback

3D LiDAR sensors

Scanning in three dimensions

3D LiDAR sensors (3D laser scanners as well) detect their environment nearly gap-free, regardless of whether the objects move or not. That is why 3D LiDAR sensors are ideally suited for tasks such as collision protection on automated vehicles or the scanning of objects.

Filter by:

4 results:

Result 1 - 4 out of 4

View: View Gallery View List
Product family MRS1000
Outdoor is our fourth dimension
  • Four spread layers and a 275° aperture angle
  • High weather resistance and reliability through HDDM+ with multi-echo technology
  • Field evaluation and measured data in one sensor
  • Easy configuration, with the ability to adapt to a changing environment
  • Convenient and customer-friendly diagnostics via web server
Product family MRS6000
Make the difference visible with multilayers
  • Gap-free detection across 24 scanning layers at an aperture angle of 120°
  • Fine angular resolution with high scanning point density
  • Reliability thanks to multi-echo technology
  • Convenient and customer-friendly web server interface for configuration

Product family PeopleCounter
Anonymous and reliable people counting
  • Exact measurement data output via telegrams and digital outputs
  • Intuitive user interface for representation and configuration of the application
  • Large aperture angle and four layers of the MRS1000
  • Shoulder-head-shoulder-contour detection
  • Pre-programmed, application-specific app based on a 3D LiDAR sensor
Product family LD-MRS
Rugged multi-layer scanner for harsh environments
  • Simultaneous measurements on up to 8 scan planes
  • Weatherproof thanks to multi-echo technology and IP69K enclosure rating
  • Lightweight, compact design: Approx. 0.77 kg / 1 kg
  • Wide temperature range: –40 °C to +70 °C
  • Low power consumption: 8 watts
  • Different angular resolutions in the scanning range are available
  • Integrated object tracking

Result 1 - 4 out of 4

TOP