Contact
Feedback

Displacement measurement sensors

Improved product quality with highly accurate measurement down to nanometer resolution

Displacement measurement sensors are laser sensors which measure precisely with a measuring range of up to 1,000 mm. Due to their measurement accuracy, they are particularly suitable for use in controlling, sorting, and inspection tasks in quality control workflows and processes that have an impact on costs. Commonly measured characteristics include dimension, position, and shape. Using SICK displacement measurement sensors can improve the quality of your end product through 100% quality inspection, while at the same time reducing material and downtime costs.

Filter by:
6.2 mm 200.0 mm
10.0 mm 1000.0 mm

11 results:

Result 1 - 11 out of 11

View: View Gallery View List
Product family OD Value
Simply accurate measurement
  • Several measurement ranges from 26 mm ... 34 mm to 100 mm ... 500 mm
  • CMOS receiving element for measurement independent of surface
  • Easy, LED-based user and teach-in concept
  • Wide range of models and a wide range of standard interfaces
  • Laser technology for precise measurement of very small objects
  • Compact stand-alone device
  • Excellent price-performance ratio
Product family OD Max
Two sensors in one evaluation unit: very accurate measuring and calculation
  • Several measurement ranges from 24 … 26 mm up to 250 mm ... 450 mm
  • CMOS receiving element for measurement independent of surface
  • High measurement frequency and high linearity
  • Variety of selectable integrated calculations based on values from two sensors
  • Laser technology for precise measurement or detection of very small objects
  • Several output options
Product family OD Precision
Measuring each dimension with high precision
  • Numerous measuring ranges from 24 mm ... 26 mm to 300 mm ... 700 mm
  • CMOS receiving element for measurement independent of surface
  • Maximum measurement accuracy and frequency
  • Glass thickness measurement with just one sensor head
  • Various light spot sizes
  • Integrated calculations for up to three sensors
  • Stand-alone use via RS-422
Product family Profiler
Cost-effective profile measurement
  • Measure complex profiles with just one laser line
  • Analyze up to four areas at the same time
  • More than 10 integrated measurement functions, e.g., height, width, and inclination
  • Sensor head and evaluation unit in one device
  • Commissioning via software or integrated display with operating elements
  • High-quality CMOS receiver unit

Product family OD Mini
Compact, lightweight sensor for precise measurement
  • Compact, rugged housing
  • Stand-alone use or in combination with the OD Mini evaluation unit
  • Display and LEDs on device for visualization of current status
  • Different interfaces available
  • Simple teach-in using display or external teaching input
  • CMOS receiver unit for precise, fast measurement in the µm range
  • Various measuring ranges: Measuring from 10 mm to 250 mm possible
Product family OD5000
The expert for high performance measurement
  • Measuring frequency up to 80 kHz
  • Ethernet interface with TCP/IP protocol directly in the sensor head
  • Web server interface for configuration
  • Innovative analysis algorithm
  • Maximum repeatability for positioning tasks
  • Detection and measurement of the smallest indentations or holes
Product family OL1
Exact line guidance throughout the whole spectrum
  • Miniature metal housing
  • Integrated LED alignment aid
  • High-resolution CMOS receiver with high repeatability
  • Various interfaces available via AOD1 evaluation unit
  • Measurement of edge position or diameter
  • Individualized configuration settings and calculation functions via AOD1 evaluation unit

Product family OD1000
The solution for precise measurement over long distances
  • Large measuring range of up to 1 m
  • Simple setting via OLED display or SOPAS configuration software
  • Standalone device without external amplifier unit
  • Rugged metal housing
  • Adjustable analog output (mA/V) and push-pull switching output with IO-Link
  • Precise measurement regardless of color or surface
  • Versatile mounting possibilities
Product family OC Sharp
Chromatic confocal measuring technology offers maximum precision
  • Many measuring lengths from 600 µm up to 12 mm
  • Chromatic confocal sensor technology for the highest reliability and precision
  • High measuring frequency of up to 4,000 Hz
  • Reliably measures a wide range of materials and colors
  • Measures the thickness of transparent materials using just one sensor head (chromatic confocal for thicknesses from 30 µm and interferometric for thicknesses from 3 µm)
  • Very small light spot is able to measure minuscule objects
  • Easy-to-use programming with OC Sharp software
Product family DT20 Hi
Reliable, accurate distance measurement up to 1 m
  • Four measuring ranges from 50 mm up to 1,000 mm
  • Very high linearity of up to ± 0.5 mm
  • CMOS receiving element enables accurate distance measurement independent of color or shininess
  • Red laser
  • Scaleable analog and switching output
  • Display with easy to use setup menu
  • Advanced settings (e.g., averaging function, external laser-off, etc.)
Product family DT20
User-defined Distance sensor with measuring range of up to 1 m
  • Different measuring ranges from 90 mm ... 1,000 mm
  • Repeatability up to ± 1.5 mm
  • Infrared sender, which is not visible to the human eye
  • Analog and switching output provide distance and out of range information
  • Plug and play sensor that is factory-programmed based on customer specifications
  • High output rate – distance outputs are provided every millisecond
  • Rugged, metal housing
  • This product family is being phased out!
  • Compare now
  • Select

Result 1 - 11 out of 11

TOP