Contact
Feedback

Accessories
Adapters and distributors

DSC-1205T000025KM0
6030664
Preferred type – always available from stock
  • Copy shortlink
    • Technical specifications
      Accessory familyT-junctions
      Connection type head AFemale connector, M12, 5-pin, A-coded
      Connection type head BMale connector, M12, 5-pin, A-coded
      Connection type head CFemale connector, M12, A-coded
      Housing materialTPU
      Housing colorBlue
      Locking nut materialCuZn, nickel-plated brass
      Reference voltage≤ 60 V
      Current loading4 A
      Note5-pin
      Ambient operating temperature–30 °C ... +90 °C
      Enclosure ratingIP67 1)
      DescriptionT-piece for simultaneous connection to sender and receiver, splits the cable from the control cabinet to the sender and receiver
      • 1) Only in fully locked position with its plugs.
    • Classifications
      ECl@ss 5.027279201
      ECl@ss 5.1.427279201
      ECl@ss 6.027279201
      ECl@ss 6.227279201
      ECl@ss 7.027279201
      ECl@ss 8.027279201
      ECl@ss 8.127279201
      ECl@ss 9.027440108
      ECl@ss 10.027440108
      ECl@ss 11.027440108
      ETIM 5.0EC002585
      ETIM 6.0EC002585
      ETIM 7.0EC002585
      UNSPSC 16.090131163032

    Technical drawings

    DSC-1205T000025KM0
    Dimensional drawing
    DSC-1205T000025KM0
    PIN assignment
  • View: View Gallery View List Show all
    Hide all
TOP