Contact
Feedback

Gravimetric dust measuring devices
SHC500 Gravimat

Mobile measurement system for gravimetric dust concentration measurements

Your Benefits

  • High measurement accuracy even at low dust concentrations
  • Measurement results are available immediately after sampling
  • Due to the compact design and low number of components, only one person is necessary for transport and operation

Overview

Mobile measurement system for gravimetric dust concentration measurements

The SHC500 Gravimat is used for gravimetric measurements for the calibration of dust monitors and for comparison measurements in filter systems. A partial gas flow is extracted isokinetically via a filter head probe. The extraction process is controlled automatically and in real time. The dust content is determined by weighing the dust collector mass before and after extraction.

At a glance
  • Nearly no dust loss due to optimized sampling system
  • Automatic data recording and system control
  • Isokinetic control in real time
  • Automatic storage and evaluation of the measuring values
  • Automatic measurement of the flow angle and detection of swirl effects

Accessories

Applications

Service & Support

Service & Support

Technical overview

 

Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

  • SHC500 Gravimat system

    SHC500 Gravimat system

    Measured valuesDust concentration
    Gas flow rate
    0.7 m³/h ... 3 m³/h
    Measuring ranges
    Dust concentration0.1 ... 200 mg/m³ / 50 ... 50,000 mg/m³
    Accuracy
    Volume flow measurement± 1 %
    Of the maximum flow rate
    Process temperature
    Without air cooling≤ +250 °C
    With air cooling≤ +400 °C
    High temperature version≤ +600 °C
    Process pressure
    –50 hPa ... 50 hPa
    Process gas velocity
    2 m/s ... 48 m/s
    Ambient temperature
    –10 °C ... +50 °C
    Conformities

    EN 13284-1

    U.S. EPA conform

    Electrical safetyCE
    Enclosure rating
    ClosedIP65
    OpenedIP54
    Analog inputs2 inputs:
    0 ... 20 mA
    Only SHC502
    Indication
    Four-line LC display
    Operation

    Via LC-display and function keys

    Version SHC502 also via operating software

    Dimensions (W x H x D)
    310 mm x 550 mm x 290 mm
    AE50x automatic unit
    Weight
    24 kg
    AE50x automatic unit
    Power supply
    Voltage115 V / 230 V
    Frequency50 Hz / 60 Hz
    Power consumption≤ 400 W
    Auxiliaries
    Cooling air5 m³/h ... 10 m³/h
    Integrated components

    Electronics for contol and data evaluation

    Extraction pump (rotary vane pump)

    Pressure sensors

    Condensate drain (0.8 l, plastics)

  • AE50x automatic unit

    AE50x automatic unit

    DescriptionThe automatic unit serves as the user interface and is responsible for data processing and output as well as control and monitoring functions.
    Enclosure rating
    ClosedIP65
    OpenedIP54
    Analog inputs2 inputs:
    0 ... 20 mA
    Only SHC502
    Serial
    Type of fieldbus integrationRS-232
    FunctionFor printer or PC connection
    Indication
    Four-line LC display
    Operation

    Via LC-display and function keys

    Version SHC502 also via operating software

    Dimensions (W x H x D)
    310 mm x 550 mm x 290 mm
    Weight
    24 kg
    Power supply
    Voltage115 V / 230 V
    Frequency50 Hz / 60 Hz
    Power consumption≤ 400 W
    Auxiliary gas connections
    Integrated components

    Electronics for contol and data evaluation

    Extraction pump (rotary vane pump)

    Pressure sensors

    Condensate drain (0.8 l, plastics)

  • GS5 filter head probe

    GS5 filter head probe

    DescriptionProbe head with integrated support for dust collector, pressure measuring openings for isokinetic control of the extraction process and a temperature sensor for accurate measurement of the gas temperature
    Weight
    Probe length 1 m7.3 kg
    MountingInstallation opening: diameter ≥ 80 mm
  • HC dust collector

    HC dust collector

    DescriptionCollector for high dust concentrations (50 ... 50,000 mg/m³)
    Extraction diameter4.2 mm / 5.2 mm / 6.4 mm / 8 mm / 10 mm / 11.5 mm
    Weight
    Funnel25 g
    Sampling tube22 g
    MaterialAluminium (funnel), brass/stainless steel (sampling tube)
    Auxiliaries
  • LC dust collector

    LC dust collector

    DescriptionCollector for low dust concentrations (0.1 ... 200 mg/m³)
    Extraction diameter4.2 mm / 5.2 mm / 6.4 mm / 8 mm / 10 mm / 11.5 mm
    Weight
    16 g
    MaterialStainless steel
    Auxiliaries
All technical data can be found accompanying the individual product

Downloads

TOP