Contact
Feedback

Scattered light dust measuring devices
DUSTHUNTER SB30

Continuous measurements of low and medium dust concentrations

Your Benefits

  • Easy installation, commissioning, and operation
  • Tried-and-tested measurement, not dependent on gas velocity, humidity, or particle load
  • Cost-effective thanks to easy mounting on just one side, no alignment necessary
  • Very low-maintenance thanks to self-monitoring
  • Demand-controlled maintenance notifications

Overview

Continuous measurements of low and medium dust concentrations

The DUSTHUNTER SB30 is a measuring device, designed to detect very low to moderate dust concentrations, such as in hot or volatile gases. Measurement is based on the tried-and-tested measurement principle of backward light scattering. Installation is easy and is only carried out on one side of the channel. Two different penetration depths are possible for adapting the measuring device to various channel diameters.

At a glance
  • For low to medium dust content
  • Easy one-sided installation
  • Automatic check of zero and reference point
  • For medium to large duct diameters

Accessories

Applications

Service & Support

Service & Support

Technical overview

 

Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

  • DUSTHUNTER SB30 system

    DUSTHUNTER SB30 system

    Measured valuesScattered light intensity, dust concentration (after gravimetric comparison measurement)
    Measurement principlesScattered light backward
    Spectral range
    640 nm ... 660 nm
    Laser, protection class 2, power < 1 mW
    Measuring ranges
    Scattered light intensity0 ... 30 SI / 0 ... 3,000 SI
    Measuring ranges freely selectable, three measuring ranges pre-configured (0 ... 30/500/3.000 SI)
    Response time (t90)
    1 s ... 600 s
    Freely adjustable via SOPAS ET software
    Accuracy
    ± 2 %
    Of measuring range full scale
    Process temperature
    –40 °C ... +600 °C
    Process pressure
    With MCU-P control unit–50 hPa ... 2 hPa
    With external purge air unit–50 hPa ... 30 hPa
    Duct diameter
    ≥ 500 mm
    Conformities

    TUEV type-examination

    China's EPA compliant

    Electrical safetyCE
    Analog outputs1 output:
    0/2/4 ... 20 mA, 750 Ω
    Test functions

    Automatic self-test (linearity, drift, aging)

    Manual linearity test with reference filter

    Options

    MCU control unit

    SCU control unit

    External purge air unit

  • DHSB-T30 sender/receiver unit

    DHSB-T30 sender/receiver unit

    DescriptionAnalyzer unit of the measuring system
    Ambient temperature
    –40 °C ... +60 °C
    Enclosure rating
    IP66
    Analog outputs1 output:
    0/4 ... 20 mA, 750 Ω
    Electrically isolated
    Digital outputs3 relay contacts:
    + 48 V, 1 A
    For status signals
    Digital inputs2 potential-free contacts:
    For external maintenance switch, automatic self-test or linearity measurement
    Serial
    Type of fieldbus integrationRS-485
    FunctionFor connection of a MCU control unit or as service interface
    CAN bus
    FunctionFor connection of a SCU control unit
    Dimensions (W x H x D)
    For details see dimensional drawings
    Weight
    7 kg
    Power supply
    Voltage24 V
    Supply via MCU control unit or an external power supply
    Power consumption≤ 4 W
  • MCU-N control unit

    MCU-N control unit

    DescriptionUnit to control the system components and to evaluate and output the data provided by them
    Ambient temperature
    –40 °C ... +60 °C
    Enclosure rating
    IP66
    Analog outputs1 output:
    0/2/4 ... 20 mA, 750 Ω
    Electrically isolated, two additional outputs if using I/O modules (option)
    Analog inputs2 inputs:
    0 ... 20 mA
    Not electrically isolated, two additional inputs if using I/O modules (option)
    Digital outputs5 relay contacts:
    + 48 V, 1 A
    Potential-free, for status signals
    Digital inputs4 potential-free contacts
    Modbus
    Type of fieldbus integrationTCP (Via optional interface module, only one module possible per MCU)
    RS-485 (Via optional interface module, only one module possible per MCU)
    PROFIBUS DP
    Type of fieldbus integrationVia optional interface module, only one module possible per MCU
    Ethernet
    Type of fieldbus integrationVia optional interface module, only one module possible per MCU
    FunctionConnection to SOPAS ET software or OPC server
    Indication
    LC display (option)
    Status LEDs: "Power", "Maintenance" and "Failure"
    OperationVia LC-display (option) or software SOPAS ET
    Dimensions (W x H x D)
    210 mm x 340 mm x 120 mm
    Weight
    ≤ 3.7 kg
    Power supply
    Voltage90 ... 250 V
    Version with 24 V DC available as an option
    Frequency47 ... 63 Hz
    Power consumption≤ 15 W
    Options

    Interface module(s)

    I/O module(s)

  • MCU-P control unit

    MCU-P control unit

    DescriptionUnit to control the system components and to evaluate and output the data provided by them. With integrated purge air unit.
    Gas flow rate
    ≤ 20 m³/h
    Ambient temperature
    –40 °C ... +45 °C
    Intake temperatures for purge air
    Enclosure rating
    IP66
    Analog outputs1 output:
    0/2/4 ... 20 mA, 750 Ω
    Electrically isolated, two additional outputs if using I/O modules (option)
    Analog inputs2 inputs:
    0 ... 20 mA
    Not electrically isolated, two additional inputs if using I/O modules (option)
    Digital outputs5 relay contacts:
    48 V, 1 A
    Potential-free, for status signals
    Digital inputs4 potential-free contacts
    Modbus
    Type of fieldbus integrationTCP (Via optional interface module, only one module possible per MCU)
    RS-485 (Via optional interface module, only one module possible per MCU)
    PROFIBUS DP
    Type of fieldbus integrationVia optional interface module, only one module possible per MCU
    Ethernet
    Type of fieldbus integrationVia optional interface module, only one module possible per MCU
    FunctionConnection to SOPAS ET software or OPC server
    Indication
    LC display (option)
    Status LEDs: "Power", "Maintenance" and "Failure"
    OperationVia LC-display (option) or software SOPAS ET
    Dimensions (W x H x D)
    300 mm x 455 mm x 220 mm
    Weight
    ≤ 13.5 kg
    Power supply
    Voltage90 ... 250 V
    Version with 24 V DC available as an option
    Frequency47 ... 63 Hz
    Power consumption≤ 70 W
    Auxiliary gas connections
    Options

    Interface module(s)

    I/O module(s)

  • SLV4-2 purge air unit, 2BH1300, 3-ph

    SLV4-2 purge air unit, 2BH1300, 3-ph

    DescriptionUnit to provide dust-free air for flushing of optical surfaces
    Gas flow rate
    38 m³/h ... 63 m³/h
    At 30 hPa counter pressure, depending on low pressure inside the filter
    Ambient temperature
    –40 °C ... +55 °C
    Enclosure rating
    IP54
    Dimensions (W x H x D)
    550 mm x 550 mm x 258 mm
    For details see dimensional drawings
    Weight
    18 kg
    Power supply
    Three-phase currentΔ: 200 ... 240 V, 50 Hz, 2,6 A, 400 W
    Y: 345 ... 415 V, 50 Hz, 1,5 A, 400 W
    Δ: 200 ... 275 V, 60 Hz, 2,6 A, 500 W
    Y: 380 ... 480 V, 60 Hz, 1,5 A, 500 W
    Δ: 270 ... 330 V, 50 Hz, 2,0 A, 400 W
    Y: 465 ... 570 V, 50 Hz, 1,16 A, 400 W
    Δ: 290 ... 360 V, 60 Hz, 2,1 A, 500 W
    Y: 500 ... 600 V, 60 Hz, 1,26 A, 500 W
    Δ: 230 V, 50 Hz, 2,7 A, 370 W
    Δ: 115 V, 60 Hz, 3,0 A, 450 W
    Δ: 220 ... 270 V, 50 Hz, 2,5 A, 400 W
    Y: 380 ... 465 V, 50 Hz, 1,45 A, 400 W
    Δ: 240 ... 290 V, 60 Hz, 2,6 A, 500 W
    Y: 415 ... 500 V, 60 Hz, 1,55 A, 500 W
    Auxiliary gas connections
    Purge air40 mm
    Test functionsPressure switch (switching point –35 hPa)
    Integrated components2-step air filter, type Europiclon, dust capacity 200 g
All technical data can be found accompanying the individual product

Downloads

TOP