Contact
Feedback

Scattered light dust measuring devices
DUSTHUNTER SP100

Probe design with forward scattered light measurement

Your Benefits

  • Ideal for thick- or double-walled ducts
  • Approved according to EN 15267
  • Low maintenance due to self-monitoring and contamination check
  • Quick installation – no alignment required

Overview

Probe design with forward scattered light measurement

The DUSTHUNTER SP100 is a type-approved measuring device with probe for very low to medium dust concentrations. Installation from one side makes it ideal for thick-walled or double-walled ducts. The measurement is based on the forward scattering of light. An automated check of the zero and reference point as well as a contamination check are on board in the device.

At a glance
  • One-side installation
  • For very low to medium dust concentrations
  • Automatic check of zero and reference point
  • Contamination check
  • Hastelloy probe available for corrosive gas environments
  • For small to medium duct diameters
  • Device type for hazardous area Zone 2

Accessories

Applications

Service & Support

Service & Support

Technical overview

 

Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

  • DUSTHUNTER SP100 system

    DUSTHUNTER SP100 system

    Measured valuesScattered light intensity, dust concentration (after gravimetric comparison measurement)
    Performance-tested measurandsScattered light intensity
    Measurement principlesScattered light forward
    Spectral range
    640 mm ... 660 mm
    Laser, protection class 2, power < 1 mW
    Measuring ranges
    Dust concentration0 ... 5 mg/m³ / 0 ... 200 mg/m³
    Higher measuring ranges on request
    Certified measuring ranges
    Scattered light intensity0 ... 15 SI / 0 ... 5 SI / 0 ... 20 SI / 0 ... 50 SI / 0 ... 100 SI / 0 ... 200 SI
    Response time (t90)
    1 s ... 600 s
    Freely adjustable
    Accuracy
    ≤ 2 %
    Of measuring range full scale
    Process temperature
    Standard version DHSP-T2xx–40 °C ... +220 °C
    Standard version DHSP-T2xxx1Ex3G–15 °C ... +220 °C
    High temperature version DHSP-T2xx–40 °C ... +400 °C
    High temperature version DHSP-T4xxx1Ex3G–15 °C ... +400 °C
    Process pressure
    With MCU-P control unit–50 hPa ... 10 hPa
    With external purge air unit–50 hPa ... 30 hPa
    With instrument air (provided by the customer)–100 hPa ... 100 hPa
    Process gas humidity
    Non-condensing
    Duct diameter
    ≥ 0.25 m
    Conformities

    Approved for plants requiring approval

    2001/80/EC (13. BImSchV)

    2000/76/EC (17. BImSchV)

    27.BImSchV

    TA-Luft (Prevention of Air Pollution)

    EN 15267

    EN 14181

    MCERTS

    2010/75/EU

    U.S. EPA PS-11 compliant

    Electrical safetyCE
    Test functions

    Automatic self-test (linearity, contamination, drift, aging)

    Contamination limit values: Warning at 30%, fault at 40%

    Manual linearity test with reference filter

  • DHSP-Txxx sender/receiver unit

    DHSP-Txxx sender/receiver unit

    Ambient temperature
    –40 °C ... +60 °C
    Enclosure rating
    IP66
    Weight
    Nominal length 435 mm≤ 6.5 kg
    Nominal length 735 mm≤ 7.8 kg
    Nominal length 1035 mm≤ 9.5 kg
    Nominal length 1335 mm≤ 11 kg
    Power supply
    Voltage24 V
    Supply via control unit
    Power consumption≤ 4 W
  • DHSP-Txxxx1EX3K sender/receiver unit

    DHSP-Txxxx1EX3K sender/receiver unit

    Ambient temperature
    –15 °C ... +60 °C
    Ex-approvals
    ATEXEx II 3G Ex nR op is IIC T6 Gc
    Ex II 3D Ex tc op is IIIC T85°C Dc
    Enclosure rating
    IP66
    Weight
    Nominal length 435 mm≤ 13 kg
    Power supply
    Voltage24 V
    Supply via control unit
    Power consumption≤ 4 W
  • MCU-N control unit

    MCU-N control unit

    DescriptionUnit to control the system components and to evaluate and output the data provided by them
    Ambient temperature
    –40 °C ... +60 °C
    Enclosure rating
    IP66
    Analog outputs3 outputs:
    0/2/4 ... 20 mA, 750 Ω
    Electrically isolated, two additional outputs if using I/O modules (option)
    Analog inputs2 inputs:
    0 ... 20 mA
    Not electrically isolated, two additional inputs if using I/O modules (option)
    Digital outputs5 relay contacts:
    48 V, 1 A
    Potential-free, for status signals
    Digital inputs4 potential-free contacts
    Modbus
    Type of fieldbus integrationTCP (Via optional interface module, only one module possible per MCU)
    RTU RS-485 (Via optional interface module, only one module possible per MCU)
    PROFIBUS DP
    Type of fieldbus integrationVia optional interface module, only one module possible per MCU
    Ethernet
    Type of fieldbus integrationVia optional interface module, only one module possible per MCU
    FunctionConnection to SOPAS ET software or OPC server
    Indication
    LC display
    Status LEDs: "Power", "Maintenance" and "Failure"
    OperationVia LC-display or software SOPAS ET
    Dimensions (W x H x D)
    210 mm x 340 mm x 120 mm
    Weight
    ≤ 3.7 kg
    Power supply
    Voltage90 ... 250 V
    Version with 24 V DC available as an option
    Frequency47 ... 63 Hz
    Power consumption≤ 15 W
    Options

    Interface module(s)

    I/O module(s)

  • MCU-P control unit

    MCU-P control unit

    DescriptionUnit to control the system components and to evaluate and output the data provided by them. With integrated purge air unit.
    Gas flow rate
    ≤ 20 m³/h
    Ambient temperature
    –40 °C ... +45 °C
    Intake temperatures for purge air
    Enclosure rating
    IP66
    Analog outputs3 outputs:
    0/2/4 ... 20 mA, 750 Ω
    Electrically isolated, two additional outputs if using I/O modules (option)
    Analog inputs2 inputs:
    0 ... 20 mA
    Not electrically isolated, two additional inputs if using I/O modules (option)
    Digital outputs5 relay contacts:
    48 V, 1 A
    Potential-free, for status signals
    Digital inputs4 potential-free contacts
    Modbus
    Type of fieldbus integrationTCP (Via optional interface module, only one module possible per MCU)
    RTU RS-485 (Via optional interface module, only one module possible per MCU)
    PROFIBUS DP
    Type of fieldbus integrationVia optional interface module, only one module possible per MCU
    Ethernet
    Type of fieldbus integrationVia optional interface module, only one module possible per MCU
    FunctionConnection to SOPAS ET software or OPC server
    Indication
    LC display
    Status LEDs: "Power", "Maintenance" and "Failure"
    OperationVia LC-display or software SOPAS ET
    Dimensions (W x H x D)
    300 mm x 455 mm x 220 mm
    Weight
    ≤ 13.5 kg
    Power supply
    Voltage90 ... 250 V
    Version with 24 V DC available as an option
    Frequency47 ... 63 Hz
    Power consumption≤ 70 W
    Auxiliary gas connections
    Options

    Interface module(s)

    I/O module(s)

  • SLV4-2 purge air unit, 2BH1300, 3-ph

    SLV4-2 purge air unit, 2BH1300, 3-ph

    DescriptionUnit to provide dust-free air for flushing of optical surfaces
    Gas flow rate
    38 m³/h ... 63 m³/h
    At 30 hPa counter pressure, depending on low pressure inside the filter
    Ambient temperature
    –40 °C ... +55 °C
    Enclosure rating
    IP54
    Dimensions (W x H x D)
    550 mm x 550 mm x 258 mm
    For details see dimensional drawings
    Weight
    18 kg
    Power supply
    Three-phase currentΔ: 200 ... 240 V, 50 Hz, 2,6 A, 400 W
    Y: 345 ... 415 V, 50 Hz, 1,5 A, 400 W
    Δ: 200 ... 275 V, 60 Hz, 2,6 A, 500 W
    Y: 380 ... 480 V, 60 Hz, 1,5 A, 500 W
    Δ: 270 ... 330 V, 50 Hz, 2,0 A, 400 W
    Y: 465 ... 570 V, 50 Hz, 1,16 A, 400 W
    Δ: 290 ... 360 V, 60 Hz, 2,1 A, 500 W
    Y: 500 ... 600 V, 60 Hz, 1,26 A, 500 W
    Δ: 230 V, 50 Hz, 2,7 A, 370 W
    Δ: 115 V, 60 Hz, 3,0 A, 450 W
    Δ: 220 ... 270 V, 50 Hz, 2,5 A, 400 W
    Y: 380 ... 465 V, 50 Hz, 1,45 A, 400 W
    Δ: 240 ... 290 V, 60 Hz, 2,6 A, 500 W
    Y: 415 ... 500 V, 60 Hz, 1,55 A, 500 W
    Auxiliary gas connections
    Purge air40 mm
    Test functionsPressure switch (switching point –35 hPa)
    Integrated components2-step air filter, type Europiclon, dust capacity 200 g
All technical data can be found accompanying the individual product

Downloads

TOP