Contact
Feedback

Transmittance dust measuring devices
DUSTHUNTER C200

Two-in-one – dust measuring device with transmittance and scattered light measurement

Your Benefits

  • Suitable for sharply fluctuating dust concentrations
  • Redundant measurement for reliable application
  • Low-maintenance thanks to self-monitoring
  • Equipped for limit values that will become smaller in the future
  • Tested for suitability according to EN 15267

Overview

Two-in-one – dust measuring device with transmittance and scattered light measurement

The DUSTHUNTER C200 is a type-approved measuring device which combines the advantages of the measuring principles of transmittance and forward scattered light. It is, therefore, ideal for measuring very low to high dust concentrations. Automatic self-alignment optimizes the position of the measuring beam and prevents incorrect measurement. An automated check of the zero and reference point as well as a contamination check are on board in the device.

At a glance
  • Combination of transmittance and scattered light measurement
  • For very low to high dust concentrations
  • Automatic check of zero and reference point
  • Contamination monitoring and compensation on both sides
  • Automatic self-alignment
  • For medium to large duct diameters

Accessories

Applications

Service & Support

Service & Support

Technical overview

 

Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

  • DUSTHUNTER C200 system

    DUSTHUNTER C200 system

    Measured valuesTransmittance, opacity, relative opacity, extinction, dust concentration (scattered light), dust concentration (transmittance), scattered light intensity
    Performance-tested measurandsScattered light intensity, extinction
    Measurement principlesTransmittance measurement, scattered light forward
    Spectral range
    Transmittance measurement450 nm ... 700 nm
    Scattered light forward640 nm ... 660 nm
    Laser, protection class 2, power < 1 mW
    Measuring ranges
    Transmittance100 ... 90 % / 100 ... 0 %
    Opacity0 ... 10 % / 0 ... 100 %
    Relative opacity0 ... 10 % / 0 ... 100 %
    Extinction0 ... 0.045 / 0 ... 2
    Dust concentration (scattered light)0 ... 5 mg/m³ / 0 ... 200 mg/m³
    Dust concentration (transmittance)0 ... 200 mg/m³ / 0 ... 10,000 mg/m³
    The transmittance measurement depends on measuring distance and dust properties
    Certified measuring ranges
    Dust concentration (scattered light)0 ... 50 SI / 0 ... 5 SI / 0 ... 20 SI / 0 ... 100 SI / 0 ... 200 SI
    Dust concentration (transmittance)0 ... 0.1 Ext / 0 ... 0.05 Ext / 0 ... 0.2 Ext / 0 ... 0.5 Ext / 0 ... 1 Ext
    Response time (t90)
    1 s ... 600 s
    Adjustable
    Accuracy
    ≤ ± 2 %
    Process temperature
    –40 °C ... +300 °C
    Process pressure
    With MCU-P control unit–50 hPa ... 2 hPa
    With external purge air unit–50 hPa ... 30 hPa
    Process gas humidity
    Non-condensing
    Duct diameter
    With reflector/scattered light receiver unit DHC-R00.5 m ... 3 m
    With reflector/scattered light receiver unit DHC-R12.5 m ... 8 m
    Conformities

    Approved for plants requiring approval

    2001/80/EC (13. BImSchV)

    2000/76/EC (17. BImSchV)

    27.BImSchV

    TA-Luft (Prevention of Air Pollution)

    EN 15267

    EN 14181

    MCERTS

    2010/75/EU

    U.S. EPA PS-11 compliant

    U.S. EPA PS-1 compliant

    Electrical safetyCE
    Corrective functionsAutomatic self-alignment
    Test functions

    Automatic self-test (linearity, contamination, drift, aging)

    Contamination limit values: Warning at 30%, fault at 40%

    Manual linearity test with reference filter

  • DHC-T sender/receiver unit

    DHC-T sender/receiver unit

    DescriptionCross-duct measurement system analyzer unit
    Ambient temperature
    –40 °C ... +60 °C
    Enclosure rating
    IP66
    Dimensions (W x H x D)
    212 mm x 241 mm x 429 mm
    For details see dimensional drawings
    Weight
    ≤ 9.5 kg
    Power supply
    Voltage24 V
    Supply via control unit
    Power consumption≤ 17 W
    Auxiliary gas connections
  • DHC-R0 reflector/scattered light receiver unit

    DHC-R0 reflector/scattered light receiver unit

    DescriptionCombination of reflector unit for transmittance measurement and receiver unit for scattered light measurement
    Length of measuring path
    ≤ 0.1 m
    Effective measuring distance for scattered light measurement
    Ambient temperature
    –40 °C ... +60 °C
    Enclosure rating
    IP66
    Dimensions (W x H x D)
    212 mm x 241 mm x 420 mm
    For details see dimensional drawings
    Weight
    ≤ 8 kg
    Auxiliary gas connections
  • DHC-R1 reflector/scattered light receiver unit

    DHC-R1 reflector/scattered light receiver unit

    DescriptionCombination of reflector unit for transmittance measurement and receiver unit for scattered light measurement
    Length of measuring path
    ≤ 0.3 m
    Effective measuring distance for scattered light measurement
    Ambient temperature
    –40 °C ... +60 °C
    Enclosure rating
    IP66
    Dimensions (W x H x D)
    265 mm x 308 mm x 549 mm
    For details see dimensional drawings
    Weight
    ≤ 12 kg
    Auxiliary gas connections
  • MCU-N control unit

    MCU-N control unit

    DescriptionUnit to control the system components and to evaluate and output the data provided by them
    Ambient temperature
    –40 °C ... +60 °C
    Enclosure rating
    IP66
    Analog outputs3 outputs:
    0/2/4 ... 20 mA, 750 Ω
    Electrically isolated, two additional outputs if using I/O modules (option)
    Analog inputs2 inputs:
    0 ... 20 mA
    Not electrically isolated, two additional inputs if using I/O modules (option)
    Digital outputs5 relay contacts:
    48 V, 1 A
    Potential-free, for status signals
    Digital inputs4 potential-free contacts
    Indication
    LC display
    Status LEDs: "Power", "Maintenance" and "Failure"
    OperationVia LC-display or software SOPAS ET
    Dimensions (W x H x D)
    210 mm x 340 mm x 120 mm
    Weight
    ≤ 3.7 kg
    Power supply
    Voltage90 ... 250 V
    Version with 24 V DC available as an option
    Frequency47 ... 63 Hz
    Power consumption≤ 15 W
    Options

    Interface module(s)

    I/O module(s)

  • MCU-P control unit

    MCU-P control unit

    DescriptionUnit to control the system components and to evaluate and output the data provided by them. With integrated purge air unit.
    Gas flow rate
    ≤ 20 m³/h
    Ambient temperature
    –40 °C ... +45 °C
    Intake temperatures for purge air
    Enclosure rating
    IP66
    Analog outputs3 outputs:
    0/2/4 ... 20 mA, 750 Ω
    Electrically isolated, two additional outputs if using I/O modules (option)
    Analog inputs2 inputs:
    0 ... 20 mA
    Not electrically isolated, two additional inputs if using I/O modules (option)
    Digital outputs5 relay contacts:
    48 V, 1 A
    Potential-free, for status signals
    Digital inputs4 potential-free contacts
    Indication
    LC display
    Status LEDs: "Power", "Maintenance" and "Failure"
    OperationVia LC-display or software SOPAS ET
    Dimensions (W x H x D)
    300 mm x 455 mm x 220 mm
    Weight
    ≤ 13.5 kg
    Power supply
    Voltage90 ... 250 V
    Version with 24 V DC available as an option
    Frequency47 ... 63 Hz
    Power consumption≤ 70 W
    Auxiliary gas connections
    Options

    Interface module(s)

    I/O module(s)

  • SLV4-2 purge air unit, 2BH1300, 3-ph

    SLV4-2 purge air unit, 2BH1300, 3-ph

    DescriptionUnit to provide dust-free air for flushing of optical surfaces
    Gas flow rate
    38 m³/h ... 63 m³/h
    At 30 hPa counter pressure, depending on low pressure inside the filter
    Ambient temperature
    –40 °C ... +55 °C
    Enclosure rating
    IP54
    Dimensions (W x H x D)
    550 mm x 550 mm x 258 mm
    For details see dimensional drawings
    Weight
    18 kg
    Power supply
    Three-phase currentΔ: 200 ... 240 V, 50 Hz, 2,6 A, 400 W
    Y: 345 ... 415 V, 50 Hz, 1,5 A, 400 W
    Δ: 200 ... 275 V, 60 Hz, 2,6 A, 500 W
    Y: 380 ... 480 V, 60 Hz, 1,5 A, 500 W
    Δ: 270 ... 330 V, 50 Hz, 2,0 A, 400 W
    Y: 465 ... 570 V, 50 Hz, 1,16 A, 400 W
    Δ: 290 ... 360 V, 60 Hz, 2,1 A, 500 W
    Y: 500 ... 600 V, 60 Hz, 1,26 A, 500 W
    Δ: 230 V, 50 Hz, 2,7 A, 370 W
    Δ: 115 V, 60 Hz, 3,0 A, 450 W
    Δ: 220 ... 270 V, 50 Hz, 2,5 A, 400 W
    Y: 380 ... 465 V, 50 Hz, 1,45 A, 400 W
    Δ: 240 ... 290 V, 60 Hz, 2,6 A, 500 W
    Y: 415 ... 500 V, 60 Hz, 1,55 A, 500 W
    Auxiliary gas connections
    Purge air40 mm
    Test functionsPressure switch (switching point –35 hPa)
    Integrated components2-step air filter, type Europiclon, dust capacity 200 g
All technical data can be found accompanying the individual product

Downloads

TOP