Contact
Feedback

Incremental encoders

Versatile, compact and flexible – Incremental encoders

Incremental encoders generate information about position, angle, and rotation counts. The resolution is defined in the number of lines or pulses per rotation, which the encoder transmits to the control unit for each rotation. The current position can be determined by the control unit by counting these pulses. A reference run can be necessary when switching on the machine.

Filter by:

10 results:

Result 1 - 10 out of 10

View: View Gallery View List
High-resolution, programmable encoder for sophisticated applications
  • Short installation depth

  • High resolution of up to 16 bits

  • Optional programming: Output voltage, zero pulse position, zero impulse width, pulse number and counting direction

  • Connection: Radial or axial cable connection, M23 or M12 male connector, axial or radial.

  • Electrical interfaces: 5 V & 24 V TTL/RS-422, 24 V HTL/push pull, 5 V sin/cos 1 Vss

  • Mechanical interfaces: Face mount flange or servo flange, blind hollow shaft or through hollow shaft

  • Remote zero set possible
Compare now
Select
High-resolution incremental encoder – durable and programmable
  • Housing, flange, and shaft made from stainless steel

  • Face mount flange, servo flange, or square flange with solid shaft and blind hollow shaft

  • IP67 enclosure rating

  • Resolution up to 65,536 pulses

  • Radial cable connection or M12 male connector

  • Electrical interfaces: TTL/RS-422, HTL/Push Pull, SinCos 1 Vpp

  • Can be programmed with the PGT-08-S and PGT-10-Pro as an option
Compare now
Select
Rugged, versatile incremental encoder for industrial applications
  • Face mount and servo flange with various hole patterns
  • Hollow shafts up to 5/8 inches in diameter, optionally insulated; front and rear clamping
  • Housing diameter 58 mm, compact installation depth
  • Number of lines up to 10,000 pulses
  • Cable connection, M12 and M23 male connector, radial
  • TTL/HTL and TTL interfaces with voltage range 4.5 V DC ... 30 V DC
Compare now
Select
Factory-configured and user-programmable incremental encoders
  • Compact 2-inch and 2.5-inch design
  • Integer resolutions from 1 to 65,536 pulses per rev
  • Compatible with PGT-08-S PC-based programming tool
  • Programmable encoders allow selection of resolution, signal phase, zero pulse position, and output interface
  • Flange, hollow shaft, and blind hollow shaft options
  • M12 connector, MS connector, and flying lead cable connection options
Compare now
Select
Slim and compact incremental encoder that fits many applications
  • Slim and compact design that fits almost every application
  • Flange with integrated housing and top-cover design
  • Pulses per revolution from 50 to 1,024
  • Communication interfaces: TTL / RS-422, HTL / Push pull, and Open Collector
  • Radial cable connection
Compare now
Select
Rugged stainless steel incremental encoder for challenging applications
  • Stainless steel design: 303/304 (V2A), 316L (V4A) for the IP69K variant
  • Enclosure rating: IP67, IP69K (DBS60I-W*)
  • Blind hollow shaft or solid shaft with face mount flange or square flange
  • Up to 5,000 pulses per revolution
  • Cable connection or M12 male connector
  • Interfaces: TTL/HTL, TTL/RS-422, HTL/push-pull
Compare now
Select

Encoders with configurable settings for logistics conveyor and general machine applications

  • Solid shaft or hollow bore incremental encoder
  • DIP switches for configuring resolution, signal output,
  • And counting direction
  • Universal 4.5 V ... 30 V supply
  • LEDs that indicate encoder status and output signal
  • Rotatable M12 male connector, 4-pin or 8-pin, or universal cable outlet
  • Optional fault output directly from encoder
Compare now
Select
The MultiFit Incremental Encoder
  • Universal cable connection
  • Face mount flange with 8 mm solid shaft
  • Face mount flange with 2 mounting hole patterns, servo clamps with servo grooves or triangular servo clamps
  • Communication interfaces: TTL/RS-422, HTL/push pull, Open Collector
  • Number of lines from 10 to 2,500 possible
  • Temperature range: –20 °C ... +85 °C
  • Enclosure rating: IP65
Compare now
Select
The MultiFit Incremental Encoder
  • Universal cable connection
  • Types with blind hollow shaft or face mount flange with solid shaft
  • Face mount flange with 6 mounting hole patterns and servo groove
  • Communication interfaces: TTL/RS-422, HTL/push pull, Open Collector
  • Number of lines from 10 to 2,500 possible
  • Temperature range: –20 °C ... +85 °C
  • Enclosure rating: IP65
Compare now
Select
Large hollow shaft encoders for rough environmental conditions
  • Incremental encoder Ø 3.5
  • Electrical interface
  • 5V TTL / RS422
  • 8 … 24V TTL / RS422
  • 8 … 24V HTL / push pull
  • 8 … 24V Open Collector
  • Blind hollow shaft Ø 30 mm; 1”, ½”,5/8”, ¾”, 7/8”
  • Cable connection with 1 m, 1.5 m, 3 m, 5 m, 10 m
  • Number of lines 120 … 16,384
Compare now
Select

Result 1 - 10 out of 10

TOP