Contact
Feedback

Pressure sensors

Universal pressure measurement for liquids and gases

SICK offers a portfolio of electronic pressure measurement transmitters and switches that can be adapted to individual customer requirements because of intelligent and varied configuration options. Typically, all SICK devices feature the use of high-quality materials, rugged properties, and precise measurement technology, in addition to being easy to operate and install.

9 results:

Result 1 - 9 out of 9

View: View Gallery View List
Product family PAC50
Turns pressure into colors
  • Large display shows system pressure, output states, and switching points
  • Three large function keys, intuitive menu navigation
  • Measuring range for gauge pressure (vacuum and overpressure)
  • Two independently programmable switching outputs, optional analog output
  • Installation on mounting rail, wall or switch panel
  • Variant for leakage monitoring
  • IO-Link
Product family PHT
A clean solution
  • Robust and precise pressure measurement technology
  • Flush-mounted, hermetically sealed stainless steel membrane with roughness Ra < 0.4 μm
  • Wetted parts stainless steel 1.4435, housing stainless steel 1.4571
  • CIP/SIP resistant
  • Large range of hygienic process connectors
  • Stainless steel housing with enclosure rating of up to IP 68
  • Field housing available (IP 67)
Product family PBS plus
Multifunctional IO-Link sensor for pressure measurement, control and monitoring
  • Switchable switching outputs (PNP/NPN) and analog output (current/voltage)
  • Scalable analog output (5:1 turn down)
  • High measurement accuracy: ± 0.5%
  • IO-Link for transmitting process data to the control as measured values in bar
  • Housing can be twisted in two places (process connection/display) and display can be rotated by 180°
  • Common process connections, also with flush-mounted membrane
Product family PBS Hygienic
The compact pressure switch for hygienic applications
  • Hygienically-graded pressure switch with display for the food and beverage industry
  • Wetted parts are made from stainless steel 1.4435
  • Individually programmable switching outputs and analog output
  • Pressure values are indicated on the display
  • Unit of pressure value in the display can be switched
  • Output states are indicated separately via large LEDs
  • IO-Link
Product family PFT
The flexible solution
  • Measuring ranges from 0 mbar ... 100 mbar up to 0 bar ... 600 bar
  • Relative, absolute, and ± measuring ranges
  • Also available with flush-mounted membrane
  • Process temperature up to 150 °C (optional)
  • Large number of commonly used process connections
  • High shock and vibration resistance
  • Accuracy 0.5% or 0.25%
  • Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
  • Zero and span adjustable
  • Round connector M12 x 1, angled plug (DIN 175301-803 A) or cable connection
Product family PBS
Universal pressure switch
  • Electronic pressure switch with display for monitoring pressure in liquids and gases
  • Precise sensor technology with stainless steel membrane
  • Integrated process connections manufactured from high-quality stainless steel
  • Pressure values indicated on display. Output states are indicated separately via wide-angle LEDs.
  • Unit of pressure value in display can be switched
  • Min/max memory
  • Password protection
  • IO-Link
Product family PBT
A genuinely talented all-rounder
  • Pressure measurement ranges from 0 bar ... 0.05 bar up to 0 bar ... 1000 bar
  • Relative, absolute, and ± measuring ranges
  • Large number of process connections available
  • No mechanical moving parts. Hence no wear, fatigue, or maintenance
  • Circularly welded, hermetically sealed stainless steel membrane
  • Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
  • Electrical connection M12 x 1, angled plug (acc. to DIN 175301-803 A) or cable connection
Product family PET
If one is not enough
  • Measuring ranges from 0 bar ... 6 bar up to 0 bar ... 600 bar
  • Various output signals and electrical connections available
  • Common process connections available
  • High overpressure safety. Pressure peak protection available upon request for selected process connections.
  • Circularly welded, hermetically sealed stainless steel membrane
  • Stainless steel housing with enclosure rating up to IP 67 (with round connector M12 x 1)
Product family LFH
At a high level
  • Immersion depth up to 100 m
  • Available with various cable lengths
  • Measuring ranges from 0.1 bar ... 1 bar up to 0 bar ... 25 bar
  • Stainless steel membrane
  • Hermetically sealed stainless-steel housing with PA protective cap
  • Cable made from PUR, FEP cable is available as an option for aggressive media
  • Optional temperature measurement with integrated Pt100 element
  • Optional surge protection

Result 1 - 9 out of 9

TOP