Contact
Feedback

Temperature sensors

Universal temperature measurement for liquids and gases

With its product portfolio of screw-in and insertion thermometers as well as temperature switches SICK offers high-quality solutions for contact temperature measurement in liquids and gases. The devices can optimally be adapted to meet individual requirements through its various insertion lengths and the flexible mechanical configuration possibilities.

Filter by:

7 results:

Result 1 - 7 out of 7

View: View Gallery View List
Perfect fit: Hygienic temperature measurement in pipes
  • Pt100, accuracy class A (IEC 60751)
  • Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
  • In-line housing for orbital welding in pipe
  • Sensor probe spring-loaded in protective pipe
  • Wetted parts: corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
  • Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
  • M12 round connector x 1

Compare now
Select
Hygienic and flexible: Temperature sensor with protection tube
  • Pt100, accuracy class A (IEC 60751)
  • Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
  • Sensor probe spring-loaded in protective pipe
  • Wetted parts: corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
  • Hygienic process connections
  • Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
  • M12 round connector x 1
Compare now
Select
Temperature monitoring made easy
  • Large display, IO-Link 1.1
  • Individually programmable transistor outputs PNP or NPN, optional analog output 4 mA ... 20 mA or 0 V ... 10 V
  • Round connector M12 x 1
  • Measuring ranges –20 °C ... +120 °C
  • Pt1000 element, accuracy class A (IEC 60751)
  • Various insertion lengths and connection threads
  • Wetted parts made from corrosion-resistant stainless steel 1.4571
  • Enclosure rating IP 65 and IP 67
Compare now
Select
Well-proven temperature measurement
  • Pt100 element, accuracy class A according to IEC 60751
  • Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
  • Wetted parts made from corrosion resistant stainless steel 1.4571
  • Various mechanical adaptations and insertion lengths
  • Pt100 (4-wire) or 4 mA ... 20 mA (2-wire)
  • Cable gland M16 x 1.5
Compare now
Select
Efficient and space-saving temperature measurement
  • Platinum resistance (Pt100 or Pt1000, 2-wire or 3-wire), accuracy class B according to IEC 60751
  • Measuring range –30 °C ... +130 °C
  • Various connection threads and insertion lengths
  • Parts in contact with media made from stainless steel 1.4305
  • Round connector M12 x 1 (IP 67)
Compare now
Select
Compact, rugged, precise
  • Pt100 element, accuracy class A according to IEC 60751
  • Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
  • Wetted parts made from corrosion resistant stainless steel 1.4571
  • Various mechanical adaptations and insertion lengths, also available with thermowell
  • Pt100 (4-wire) or 4 mA ... 20 mA (2-wire)
  • Circular connector M12 x 1 (IP 67) or L-connector according to DIN EN 175301-803 A (IP 65)
Compare now
Select
Simple, hygienic temperature measurement
  • Pt100 element, accuracy class A (IEC 60751)
  • Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
  • Parts in contact with media: Corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
  • Various hygienic process connections and installation lengths
  • Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
  • M12 round connector x 1
Compare now
Select

Result 1 - 7 out of 7

TOP