Contact
Feedback

Extractive gas analyzers
FID3006

This product family has been phased out!
Portable analyzer for measurement of volatile organic components

Your Benefits

  • Quick assembly without tools
  • Short warm-up time
  • Low operational costs due to low gas consumption
  • Easy transportation due to modular design

Overview

Portable analyzer for measurement of volatile organic components

The FID3006 analyzer was especially designed for mobile use in an industrial environment. Its compact and robust construction allows continuous and discontinuous concentration measurement of volatile organic components (VOC) at measuring points which are difficult to access. It can also be used for temporary emission monitoring.

At a glance
  • Automatic fuel-gas and pump switch-off in case of flame failure
  • Only 15 minutes warm-up time until operational readiness
  • Integrated temperature controller for heated sample gas line
  • Connections with quick connectors or bayonette latches
  • Approved for continuous emission monitoring

Applications

Technical overview

 
  • Technical data overview
    DescriptionTotal hydrocarbon gas analyzers
    Measured valuesCorg
    Performance-tested measurandsCorg
    Measurement principlesFlame ionisation detection
    Hazardous areaNon-hazardous areas
    Process temperature0 °C ... +240 °C
    Temperature at analyzer inlet
    Process pressure–50 hPa ... 50 hPa
    Conformities

    2. BImSchV

    2000/76/EC (17. BImSchV)

    MCERTS

    German Clean Air Regulations

    EN 14181

    Enclosure ratingIP 20
All technical data can be found accompanying the individual product

Downloads

TOP