Contact
Feedback

Extractive gas analyzers
GME700

Sophisticated process analysis “brought into line”

Your Benefits

  • Optimal adaptation to measuring task through suitable gas conditioner
  • High reliability during operation
  • Can also be used in harsh ambient conditions
  • Easy integration into existing extractive systems
  • No problematic test gases required

Overview

Sophisticated process analysis “brought into line”

Reliability and precision are the distinguishing features of the GME700 laser gas analyzer. Based on the principle of TDLS (Tunable Diode Laser Spectroscopy) and by using specific light absorption, the GME700 is able to measure several gas components, such as NH3, HF, or HCl. The compact 19" unit includes the analyzer and evaluation unit as well as a heated multipath measuring cell.

At a glance
  • High selectivity due to high spectral resolution
  • No calibration required
  • No moving parts: minimal wear and tear
  • Heated multipath measurement cell
  • Hot-wet measurement technology

Applications

Service & Support

Technical overview

 

Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

  • GME700 system

    GME700 system

    Measured valuesHCl, HF, NH3, H2O
    Measurement principlesDiode laser spectroscopy (TDLS)
    Gas flow rate
    0 l/min ... 20 l/min
    Depending on application
    Measuring ranges
    HCl0 ... 5 ppm / 0 ... 3,000 ppm
    HF0 ... 5 ppm / 0 ... 2,000 ppm
    NH30 ... 25 ppm / 0 ... 5,000 ppm
    Dual measuring ranges
    HCl / H2O0 ... 5 ppm / 0 ... 3,000 ppm (HCl)
    0 ... 25 Vol.-% / 0 ... 100 Vol.-% (H2O)
    NH3 / H2O0 ... 25 ppm / 0 ... 5,000 ppm (NH3)
    0 ... 3 Vol.-% / 0 ... 20 Vol.-% (H2O)
    Response time (t90)
    ≤ 360 s
    Depending on sample gas flow
    Accuracy
    ≤ 2 % ... ≤ 4 %
    Of the measured value (depending on the application)
    Sample gas temperature
    ≤ +120 °C
    Temperature at analyzer inlet
    Process pressure
    600 hPa ... 1,200 hPa
    Ambient temperature
    0 °C ... +50 °C
    Storage temperature
    –40 °C ... +55 °C
    Ambient humidity
    ≤ 85 %
    Non-condensing
    Enclosure rating
    IP20
    Analog outputs3 outputs:
    0/4 ... 20 mA
    Digital outputs3 relay contacts:
    + 48 V AC/DC
    Preset for failure, maintenance and functional control
    Digital inputs2 potential-free contacts:
    / 24 V DC
    Serial
    Type of fieldbus integrationRS-232
    FunctionProprietary service interface
    PROFIBUS DP
    RemarkOnly for HF
    OperationMenu-driven operation via LC-display and membrane keyboard
    Dimensions (W x H x D)
    483 mm x 176.5 mm x 420 mm
    Weight
    12.5 kg
    Power supply
    Voltage115 V / 230 V
    Frequency50 Hz / 60 Hz
    Power consumption≤ 500 W
    Sample gas connections
    Swagelok 6 mm: for 6/4 mm piping
    Auxiliary gas connections
    N2 flushing for oxygen measurementSwagelok 6 mm: for 6/4 mm piping
    Test functionsAutomatic check cycle for zero and span point
All technical data can be found accompanying the individual product

Downloads

TOP