Contact
Feedback

Extractive gas analyzers
GMS800

Tailor-made gas analysis for process and emission monitoring

Your Benefits

  • Approved according to EN 15267 and EN 14181
  • Installations in Non-Ex-areas and Ex-areas (Zone 1 and 2 according to ATEX) possible
  • Minimum service and maintenance work as well as easy reconditioning of existing installations due to modular design
  • Adjustment without test gases via optional adjustment unit
  • Minimal influence of ambient temperature through thermostatic controlled modules
  • Reliable measuring results by proven measurement technology
  • Easy maintenance and repair due to replacement of complete assemblies or modules

Overview

Tailor-made gas analysis for process and emission monitoring

The GMS800 is a product familiy of extractive analyzers which can measure more than 60 different gas compounds. The GMS800 is characterized by its modular design: 6 analyzing modules, one gas module, I/O modules and an operating unit. Standardized 19" racks can be used for economic system integration. Wall mounting enclosures with an ATEX approval for hazardous areas can be used in rough industrial environments. Equipped with modern software, the GMS800 comes with the required interfaces for remote control via networks through to the connection to a process control system.

At a glance
  • 6 different analyzer modules: DEFOR (NDUV, UVRAS), MULTOR (NDIR), OXOR-E (electrochemical O2), OXOR-P (paramagnetic O2), THERMOR (TC), and UNOR (NDIR)
  • 4 different types of enclosures
  • Gas module with sample gas pump and/or control sensors
  • New enclosure type for easy and quick integration in analyzer systems
  • Remote diagnosis via Ethernet with SOPAS ET software

Applications

Service & Support

Technical overview

 

Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

  • GMS800 system

    GMS800 system

    Measured valuesAr, CH4, CH3OH, C2H2, C2H2F4, C2H4, C3H6, C3H8, C4H6, Cl2, CO, CO2, COCl2, COS, CS2, H2, H2S, He, NH3, NO, N2O, NO2, O2, SF6, SO2, other components on request
    Performance-tested measurandsCH4, CO, CO2, NO, NO2, O2, SO2
    Gas flow rate
    30 l/h ... 60 l/h
    Sample gas temperature
    Analyzer inlet0 °C ... +45 °C
    Process pressure
    Hosed gas lines–200 hPa ... 300 hPa
    Tubed gas lines–200 hPa ... 1,000 hPa
    Process gas humidity
    Non-condensing
    Dust load
    Free of dust and aerosols
    Ambient temperature
    +5 °C ... +45 °C
    Storage temperature
    –20 °C ... +70 °C
    Ambient pressure
    700 hPa ... 1,200 hPa
    Geographical altitude+ 2,500 m (above mean sea level)
    Ambient humidity
    20 % ... 90 %
    Relative humidity; non-condensing
    Electrical safetyCE
  • GMS810 design

    GMS810 design

    Description19″ rack enclosure with 4 rack units, for integration in cabinets
    Enclosure rating
    IP40
    Dimensions (W x H x D)
    483 mm x 178 mm x 388 mm
    Weight
    9 kg ... 20 kg
    Depending on configuration
    Power supply
    Voltage93 ... 132 V AC / 186 ... 264 V AC / 210 ... 370 V AC
    Frequency47 ... 63 Hz
    Power consumption≤ 300 W
    Sample gas connections
    PVDF bulkhead fitting: for hose 6 x 1 mm
    Auxiliary gas connections
    For purge gas or flowing reference gas: option
    OptionsGas connections: Swagelok 6 mm or Swagelok 1/4″
  • GMS811 design

    GMS811 design

    Description19″ rack enclosure with 4 rack units, for usage with separate control unit (BCU), for integration in cabinets
    Enclosure rating
    IP40
    Dimensions (W x H x D)
    483 mm x 178 mm x 388 mm
    Weight
    9 kg ... 20 kg
    Depending on configuration
    Power supply
    Voltage93 ... 132 V AC / 186 ... 264 V AC / 210 ... 370 V AC
    Frequency47 ... 63 Hz
    Power consumption≤ 300 W
    Sample gas connections
    PVDF bulkhead fitting: for hose 6 x 1 mm
    Auxiliary gas connections
    For purge gas or flowing reference gas: option
    OptionsGas connections: Swagelok 6 mm or Swagelok 1/4″
  • GMS815P design

    GMS815P design

    DescriptionWall-mounting enclosure with gas-tight separated analyzing and electronic units, purgable separately
    Ex-approvals
    ATEXII 3G Ex nR II T6
    Enclosure rating
    IP65 / NEMA 4x
    Dimensions (W x H x D)
    550 mm x 740 mm x 289 mm
    Weight
    20 kg ... 57 kg
    Depending on configuration
    Power supply
    Voltage93 ... 132 V AC / 186 ... 264 V
    Not with pressurized apparatus: 210 ... 370 V
    Frequency47 ... 63 Hz
    Power consumption≤ 300 W
    Sample gas connections
    PVDF bulkhead fitting: for hose 6 x 1 mm
    Auxiliary gas connections
    For purge gas or flowing reference gas: option
    Options

    Gas connections: Swagelok 6 mm or Swagelok 1/4″

    Integrated flame arrestors for gas inlet and outlet

    Intrinsically safe outputs for measured values

  • GMS820P design

    GMS820P design

    DescriptionFlame-proof enclosure for use in Ex-zone 1 areas
    Ex-approvals
    IECExEx db eb [ia] IIC T6
    ATEXII 2G Ex d II T6
    Enclosure rating
    IP65
    Dimensions (W x H x D)
    790 mm x 590 mm x 353 mm
    Weight
    140 kg ... 150 kg
    Depending on configuration
    Power supply
    Voltage93 ... 132 V AC / 186 ... 264 V AC / 210 ... 370 V AC
    Frequency47 ... 63 Hz
    Power consumption≤ 300 W
    Sample gas connections
    Inside thread G1/4″
    Auxiliary gas connections
    For purge gas or flowing reference gas: option
    OptionsGas connections: Swagelok 6 mm or Swagelok 1/4″
  • GMS840 design

    GMS840 design

    DescriptionClosed sheet steel housing for wall mounting for use indoors
    Ambient temperature
    +5 °C ... +45 °C
    Storage temperature
    –10 °C ... +70 °C
    Ambient humidity
    10 % ... 95 %
    Non-condensing
    Ex-approvals
    IECExGMS841: Ex nA nC IIC T4 Gc
    GMS841: Ex nA nC [ia Ga] IIC T4 Gc
    ATEXGMS841: II 3G Ex nA nC IIC T4 Gc
    GMS841: II 3G Ex nA nC [ia Ga] IIC T4 Gc
    NEC/CEC (US/CA)GMS842: Class I, Division 2, Group A, B, C, D T4
    GMS842: Class I, Zone 2
    GMS842: Ex nA nC IIC T4 Gc
    GMS842: Ex nA nC [ia Ga] IIC T4 Gc
    GMS842: AEx nA nC IIC T4 Gc
    GMS842: AEx nA nC [ia Ga] IIC T4 Gc
    Electrical safetyCE
    Enclosure rating
    IP66 / NEMA 4x
    Dimensions (W x H x D)
    522 mm x 475 mm x 478 mm
    Weight
    ≤ 30 kg
    Depending on configuration
    Power supply
    VoltageGMS840: 85 ... 264 V AC
    Frequency47 ... 63 Hz
    Current consumption≤ 10 A
    Power consumption≤ 300 W
    Depending on configuration
    Sample gas connections
    Inside thread G1/4″: for screw-in fittings
    Swagelok 6 mm: stainless steel, for metal tube
    Swagelok 1/4″: stainless steel, for metal tube
    PVDF compression fitting: for hose 6 x 1 mm
  • DEFOR analyzer module

    DEFOR analyzer module

    DescriptionUV gas analyzer for simultaneous measurement of up to 3 gas components
    Measurement principlesNDUV spectroscopy, UVRA spectroscopy
    Measuring ranges
    Cl20 ... 125 ppm / 0 ... 100 Vol.-%
    H2S0 ... 25 ppm / 0 ... 100 Vol.-%
    COS0 ... 250 ppm / 0 ... 100 Vol.-%
    CS20 ... 50 ppm / 0 ... 30 Vol.-%
    NH30 ... 50 ppm / 0 ... 100 Vol.-%
    NO0 ... 10 ppm / 0 ... 100 Vol.-%
    NO20 ... 50 ppm / 0 ... 100 Vol.-%
    NO2(*)0 ... 10 ppm / 0 ... 100 Vol.-%
    SO20 ... 25 ppm / 0 ... 100 Vol.-%
    SO2(*)0 ... 10 ppm / 0 ... 100 Vol.-%
    (*) NO2, SO2: Smallest measuring range with daily adjustment of zero point and operation in an air-conditioned environment with temperature stability of ± 2 °C
    Certified measuring ranges
    NO0 ... 50 mg/m³ / 0 ... 1,000 mg/m³ / 0 ... 2,000 mg/m³
    NO20 ... 50 mg/m³ / 0 ... 500 mg/m³
    SO20 ... 75 mg/m³ / 0 ... 287 mg/m³ / 0 ... 2,000 mg/m³
    Response time (t90)
    4 s
    Typical at 60 l/h, depending on cell length and gas flow
    Sensitivity drift
    ≤ 1 %: of measuring range full scale per week
    Zero point drift
    ≤ 1 %: of measuring range full scale per week
    Measuring ranges smaller than 2 x smallest measuring range≤ 2 %: of measuring range full scale per week
    NO, NO2, SO2≤ 1 %: of smallest measuring range per day
    Conformities

    Approved for plants requiring approval

    2001/80/EC (13. BImSchV)

    2000/76/EC (17. BImSchV)

    27.BImSchV

    TA-Luft (Prevention of Air Pollution)

    EN 15267

    EN 14181

    MCERTS

    Corrective functionsManual or automatic adjustment with test gases or adjustment cell
    Test functionsSelf test and fault diagnosis
  • MULTOR analyzer module

    MULTOR analyzer module

    DescriptionMulti-component NDIR analyzer for continuous measurement of up to 3 IR-absorbing gases and H2O for internal interference sensitivity correction
    Measurement principlesNDIR spectroscopy
    Measuring ranges
    CH40 ... 400 ppm / 0 ... 100 Vol.-%
    NO0 ... 190 ppm / 0 ... 100 Vol.-%
    CO0 ... 160 ppm / 0 ... 100 Vol.-%
    CO20 ... 100 ppm / 0 ... 100 Vol.-%
    SO20 ... 90 ppm / 0 ... 100 Vol.-%
    Certified measuring ranges
    CH40 ... 286 mg/m³ / 0 ... 500 mg/m³
    CO0 ... 200 mg/m³ / 0 ... 2,000 mg/m³
    CO20 ... 25 Vol.-%
    NO0 ... 250 mg/m³ / 0 ... 2,500 mg/m³
    SO20 ... 250 mg/m³ / 0 ... 2,000 mg/m³
    Response time (t90)
    ≤ 25 s
    At 60 l/h, depending on cuvette length, gas flow and number of measuring components
    Sensitivity drift
    ≤ 1 %: of measuring range full scale per week
    Zero point drift
    ≤ 1 %: of smallest measuring range per week
    Measuring ranges smaller than 2 x smallest measuring range≤ 2 %: of smallest measuring range per week
    Conformities

    Approved for plants requiring approval

    2001/80/EC (13. BImSchV)

    2000/76/EC (17. BImSchV)

    27.BImSchV

    TA-Luft (Prevention of Air Pollution)

    EN 15267

    EN 14181

    MCERTS

    Corrective functionsManual or automatic adjustment with test gases or adjustment cell
    Test functionsSelf test and fault diagnosis
  • OXOR-E analyzer module

    OXOR-E analyzer module

    DescriptionDetermination of oxygen content using an electrochemical cell
    Measurement principlesElectrochemical cell
    Measuring ranges
    O20 ... 10 Vol.-% / 0 ... 25 Vol.-%
    Certified measuring ranges
    O20 ... 25 Vol.-%
    Response time (t90)
    20 s
    Typical at 60 l/h, depending on gas flow
    Sensitivity drift
    ≤ 2 %: of measuring range full scale per week
    Zero point drift
    ≤ 2 %: of smallest measuring range per month
    Conformities

    Approved for plants requiring approval

    2001/80/EC (13. BImSchV)

    2000/76/EC (17. BImSchV)

    27.BImSchV

    TA-Luft (Prevention of Air Pollution)

    EN 15267

    EN 14181

    MCERTS

    Corrective functionsManual or automated adjustment with test gases
    Test functionsSelf test and fault diagnosis
  • OXOR-P analyzer module

    OXOR-P analyzer module

    DescriptionAccurate oxygen analyzer which operates according to the paramagnetic measurement principle
    Measurement principlesParamagnetic dumbbell principle
    Measuring ranges
    O20 ... 3 Vol.-% / 0 ... 100 Vol.-%
    Optional: smallest measuring range 0 ... 1 vol%
    Certified measuring ranges
    O20 ... 25 Vol.-%
    Response time (t90)
    ≤ 4 s
    At a gas flow of 60 l/h
    Sensitivity drift
    ≤ 1 %: of measuring range full scale per week
    Zero point drift
    ≤ 1 %: of smallest measuring range per week
    Measuring ranges smaller 5 vol%≤ 0.05 Vol.-%: per week
    Conformities

    Approved for plants requiring approval

    2001/80/EC (13. BImSchV)

    2000/76/EC (17. BImSchV)

    27.BImSchV

    TA-Luft (Prevention of Air Pollution)

    EN 15267

    EN 14181

    MCERTS

    Corrective functionsManual or automated adjustment with test gases
    Test functionsSelf test and fault diagnosis
    RemarkSpecial versions with highly solvent-resistant or highly corrosion-resistant measuring cells available
  • THERMOR analyzer module

    THERMOR analyzer module

    DescriptionHeat conductivity analyzer for the determination of concentrations in binary or quasi-binary gas mixtures
    Measurement principlesThermal conductivity measurement
    Measuring ranges
    Ar in N20 ... 10 Vol.-% / 0 ... 100 Vol.-%
    CO2 in air0 ... 10 Vol.-% / 0 ... 100 Vol.-%
    Ar in O20 ... 10 Vol.-% / 0 ... 100 Vol.-%
    CH4 in biogas0 ... 60 Vol.-% / 0 ... 100 Vol.-%
    H2 in Ar0 ... 1 Vol.-% / 0 ... 100 Vol.-%
    H2 in CH40 ... 1 Vol.-% / 0 ... 100 Vol.-%
    H2 in CO20 ... 1 Vol.-% / 0 ... 100 Vol.-%
    H2 in blast furnace gas0 ... 1 Vol.-% / 0 ... 100 Vol.-%
    H2 in N20 ... 1 Vol.-% / 0 ... 100 Vol.-%
    He in N20 ... 2 Vol.-% / 0 ... 100 Vol.-%
    NH3 in CO20 ... 15 Vol.-% / 0 ... 100 Vol.-%
    NH3 in air0 ... 15 Vol.-% / 0 ... 100 Vol.-%
    Response time (t90)
    ≤ 20 s
    At a gas flow of 60 l/h
    Sensitivity drift
    ≤ 1 %: of measuring range full scale per week
    Zero point drift
    ≤ 1 %: of smallest measuring range per week
    Measuring ranges smaller than 2 x smallest measuring range≤ 2 %: of smallest measuring range per week
    Corrective functionsManual or automated adjustment with test gases
    Test functionsSelf test and fault diagnosis
  • UNOR analyzer module

    UNOR analyzer module

    DescriptionHighly selective NDIR analyzer for continuous measurement of almost any gas component which absorbs in the infra-red spectral range
    Measurement principlesNDIR spectroscopy
    Measuring ranges
    C2H20 ... 300 ppm / 0 ... 100 Vol.-%
    C3H60 ... 300 ppm / 0 ... 100 Vol.-%
    C2H2F40 ... 100 ppm / 0 ... 100 Vol.-%
    C2H40 ... 300 ppm / 0 ... 100 Vol.-%
    N2O0 ... 25 ppm / 0 ... 100 Vol.-%
    NO0 ... 75 ppm / 0 ... 100 Vol.-%
    NH30 ... 300 ppm / 0 ... 100 Vol.-%
    C3H80 ... 100 ppm / 0 ... 100 Vol.-%
    C4H60 ... 5,000 ppm / 0 ... 20 Vol.-%
    CH40 ... 70 ppm / 0 ... 100 Vol.-%
    CH3OH0 ... 150 ppm / 0 ... 10 Vol.-%
    CO0 ... 20 ppm / 0 ... 100 Vol.-%
    CO+CO20 ... 50 ppm / 0 ... 100 Vol.-%
    CO20 ... 10 ppm / 0 ... 100 Vol.-%
    COCl20 ... 200 ppm / 0 ... 10 Vol.-%
    SF60 ... 50 ppm / 0 ... 100 Vol.-%
    SO20 ... 26 ppm / 0 ... 100 Vol.-%
    More than 60 measuring components available
    Certified measuring ranges
    CO0 ... 75 mg/m³ / 0 ... 750 mg/m³ / 0 ... 3,000 mg/m³
    CO20 ... 25 Vol.-%
    N2O0 ... 50 mg/m³ / 0 ... 500 mg/m³
    NO0 ... 100 mg/m³ / 0 ... 1,000 mg/m³ / 0 ... 2,000 mg/m³
    SO20 ... 75 mg/m³ / 0 ... 287 mg/m³ / 0 ... 2,000 mg/m³
    NOx0 ... 100 mg/m³ / 0 ... 1,000 mg/m³ / 0 ... 2,000 mg/m³
    CH40 ... 50 mg/m³ / 0 ... 500 mg/m³
    Response time (t90)
    3 s
    Typical at 60 l/h, depending on cell length and gas flow
    Sensitivity drift
    ≤ 1 %: of measuring range full scale per week
    Zero point drift
    ≤ 1 %: of smallest measuring range per week
    Measuring ranges smaller than 2 x smallest measuring range≤ 2 %: of smallest measuring range per week
    Conformities

    Approved for plants requiring approval

    2001/80/EC (13. BImSchV)

    2000/76/EC (17. BImSchV)

    27.BImSchV

    TA-Luft (Prevention of Air Pollution)

    EN 15267

    EN 14181

    MCERTS

    Corrective functionsManual or automatic adjustment with test gases or adjustment cell
    Test functionsSelf test and fault diagnosis
  • BCU control unit

    BCU control unit

    Modbus
    Type of fieldbus integrationTCP
    RTU RS-485
    Ethernet
    FunctionConnection to SOPAS ET software or OPC server
    Indication
    Status LEDs: "Power", "Maintenance" and "Failure"
    LC display
    OperationVia LC display and membrane keyboard
  • I/O module

    I/O module

    DescriptionClosed module with top-hat rail adapter or module for integration into enclosures
    Analog outputs4 outputs:
    0/2/4 ... 20 mA, 500 Ω
    Electrically isolated
    Analog inputs2 inputs:
    0/4 ... 20 mA
    Not electrically isolated
    Digital outputs8 outputs:
    34 V AC, 500 mA / 48 V DC, 500 mA
    Digital inputs8 inputs:
    42 V
    All inlets with common reference potential
  • Gas module

    Gas module

    Sample gas connections
    PVDF compression fitting: for hose 6 x 1 mm
    Swagelok 6 mm: stainless steel, for metal tube
    Swagelok 1/4″: stainless steel, for metal tube
    Options

    Magnetic piston pump (0 ... 60 l/h at 100 hPa low pressure)

    Humidity sensor

    Pressure sensor (500 ... 1500 hPa)

    Flow sensor (0 ... 100 l/h, ±20%)

All technical data can be found accompanying the individual product

Downloads

TOP