Contact
Feedback

Extractive gas analyzers
MCS300P

Simultaneous process monitoring of up to 6 measuring components

Your Benefits

  • Automatic adjustment without expensive test gases
  • Integration into existing networks
  • Integration of external parameters like temperature or pressure
  • Suitable for explosive environments
  • Easy installation and maintenance thanks to transparent, compact design

Overview

Simultaneous process monitoring of up to 6 measuring components

The MCS300P is an extractive process photometer for measuring gaseous or liquid media. It measures IR and VIS active components with variable measuring ranges from very low (ppm) to high (vol%) concentrations. For monitoring of toxic or flammable mixtures, it has special process cells with safety devices like twinseals and flushing gas feeds. The heatable cells made of corrosion-resistant materials have a high pressure resistance. Automatic adjustment, innovative operation concept and modern communication protocols make the MCS300P an all-purpose photometer, even for potentially explosive atmospheres.

At a glance
  • Simultaneous measurement of up to 6 components
  • Process cells up to 60 bar and 200 °C
  • Automated sample point switching
  • Integrated adjustment unit (optional)
  • Safety devices for measurement of toxic or flammable mixtures
  • Extended operation via PC and SOPAS ET software
  • Flexible I/O module system

Applications

Service & Support

Technical overview

 

Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

  • System

    System

    Measured valuesBr2, CCl4, C2Cl4, CCl2F2, C3F6, CH4, C2H2, C2H4, C2H6, C3H4, C3H6, C3H8, C4H6, C4H8, C4H10, C6H6, C6H14, C7H8, CH3Cl, CH2Cl2, CHCl3, C2H3Cl, C2H2Cl2, C2H4Cl2, C2HCl3, C6H5Cl, C6H4Cl2, CHCl2F, CH3OH, C3H7OH, C2H4(OH)2, CH3CHO, HCOOH, CH3COOC2H3, C2H2O, Cl2, CO, CO2, COCl2, HCl, HCN, HF, H2O, NH3, NO, N2O, NO2, R-NCO, SO2, SiF4, many other IR / VIS active gases and liquids
    Measurement principlesInterference filter correlation, Gas filter correlation
    Spectral range
    VIS version300 nm ... 1,200 nm
    IR-version1,200 nm ... 12,000 nm
    Measuring ranges

    More than 60 measuring components available (depending on concentration and sample gas composition)

    Up to 6 components simultanously

    2 measuring ranges per component

    Automatic measuring range switching (adjaustable)

    2 limit values per component

    Measuring ranges depend on application and combination of measuring components

    Response time (t90)
    30 s ... 120 s
    Adjustable
    Zero point drift
    VIS version< 1 %: of smallest measuring range per day
    IR-version< 2 %: of smallest measuring range per week
    Detection limit
    < 2 %: relative to measuring range end value
    Ambient temperature
    +5 °C ... +40 °C
    Temperature change maximum ±10 °C/h
    Storage temperature
    –20 °C ... +60 °C
    Ambient humidity
    ≤ 80 %
    Non-condensing
    Ex-approvals
    IECExEx pxb IIC T3...T4 Gb
    Ex pzc IIC T3...T4 Gc
    Process cuvette: Ex eb IIC Gb
    ATEXII 2G Ex pxb IIC T4 Gb
    II 2G Ex pxb IIC T3 Gb
    Process cuvette: II 2G Ex e IIC Gb
    II 3G Ex pzc IIC T4 Gc
    II 3G Ex pzc IIC T3 Gc
    Electrical safetyCE
    Enclosure rating
    IP65: measuring cuvette depending on version
    Analog outputs2 outputs:
    0/4 ... 22 mA, 500 Ω
    Electrically isolated; max. number of outputs depends on application
    Analog inputs2 inputs:
    0/4 ... 22 mA, 100 Ω
    Electrically isolated; max. number of inputs depends on application
    Digital outputs5 outputs:
    2 power relays, electrically isolated; 3 outputs, potential-free; max. number of outputs depends on application
    Digital inputs4 inputs:
    Open contacts, potential-free; max. number of inputs depends on application
    Modbus
    RemarkNot in the Ex-version
    Type of fieldbus integrationTCP
    Ethernet
    RemarkNot in the Ex-version
    FunctionConnection to SOPAS ET software or OPC server
    Indication
    Status LEDs: "Power", "Maintenance" and "Failure"
    LC display
    InputFunctional keys
    Operation

    Via LC-display

    Via software SOPAS ET (not in the Ex-version)

    Dimensions (W x H x D)
    See dimensional drawings
    Weight
    ≤ 30 kg
    Without measuring cuvette
    Material in contact with mediaMeasuring cuvette depending on version
    MaterialAluminium, coated
    Power supply
    VoltageStandard version: 115 V / 230 V
    Ex-version: 230 V
    Ex control device: 230 V
    FrequencyAnalyzer: 50 ... 60 Hz
    Ex control device: 48 ... 62 Hz
    Power consumptionAnalyzer: ≤ 230 W
    With cuvette heating: ≤ 805 W
    With 2nd heating: ≤ 1,450 W
    Auxiliaries
    Corrective functionsCross-sensitivity compensation of up to 6 interferents
All technical data can be found accompanying the individual product

Downloads

TOP