Contact
Feedback

Bar code scanners

Intelligent solutions for logistics and automation

SICK bar code scanners accelerate logistics and automation processes. Their excellent reading performance ensures continuous process flow – even with poor quality or damaged bar codes. A high scanning frequency permits high process speeds, and simple networking improves operational efficiency. Plus, compact connection devices save space and reduce costs. The SICK bar code product portfolio offers the right solution for nearly any task.

Filter by:
55.0 mm 2200.0 mm
500.0 Hz 1200.0 Hz

10 results:

Result 1 - 10 out of 10

View: View Gallery View List
Product family CLV69x
The highest level of flexibility and power
  • Advanced SMART+ code reconstruction technology
  • New and flexible cloning plug technology
  • CAN, Ethernet and serial communications available on board (dependent on cloning plug variant)
  • Large depth of field due to real-time auto focus
  • Consistent, user-friendly SOPAS ET software
  • Built-in tracking without the use of an additional system controller
  • Flexible sorting, filtering, and logical functions
  • Integrated LED bar graph with pushbuttons
Product family CLV61x Dual Port
The network professional
  • Straightforward PROFINET connection
  • Minimal cabling complexity thanks to line and ring topologies
  • PROFINET with integrated switch (Dual Port)
  • Optimal reading field for intralogistics applications
  • Compact design
  • USB interface
  • Adjustable scanning frequency of up to 1,000 scans per second
Product family CLV50x
The mini line – small, simple, reliable
  • Extremely compact
  • Lightweight
  • Easy commissioning
  • Fast and reliable decoding even on poorly printed or partly damaged codes
  • Available as RS-232 variant with flying leads and as USB variant
  • Pushbutton trigger
  • One trigger input and two digital good read/no read outputs (for RS-232 variant only)
  • CLV505 available in raster version
Product family CLV60x
Reliable reading performance in the smallest of spaces
  • High reading field height even at a 30 mm reading distance
  • 2K pixel CMOS technology
  • LED status indicator detectable from virtually every direction
  • Adaptation to customer requirements as an optional service
  • 750 Hz scanning frequency
  • Reading window on the front or on the side
Product family CLV65x
Always in auto focus
  • Huge depth of field due to auto focus
  • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
  • Enhanced SMART code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Integrated web server for diagnostic data and network monitoring
  • Advanced, easy-to-use SOPAS configuration software
  • Integrated LED bar graph
Product family CLV64x
Dynamic, multi-functional
  • Dynamic focus adjustment enables extended depth of field
  • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
  • Enhanced SMART code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Advanced, easy-to-use SOPAS configuration software
  • Integrated LED bar graph
  • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
Product family CLV63x
Intelligent scanning solution for logistics and automation
  • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
  • Integrated LED bar graph
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
  • Enhanced SMART code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Advanced, easy-to-use SOPAS configuration software
  • High scanning frequency of up to 1,200 Hz
  • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
Product family CLV62x
Powerful scanner – flexible use
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
  • SMART620 code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Advanced, easy-to-use SOPAS configuration software
  • High scanning frequency of up to 1,200 Hz
  • Small housing
  • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
  • IP 65 or IP 69K rated (depending on type)
Product family CLV61x
Reliable Decoding, Simple Integration
  • Optimized reading field for intralogistics applications
  • Available with SICK CAN sensor network
  • Configuration with SOPAS, the configuration tool for all new SICK products
  • Available in different versions (CAN, Fieldbus) for use in almost any application
  • Adjustable scanning frequency of up to 1000 scans per second
  • Compact design
Product family CLP100
  • Outstanding reading performance at short reading distances
  • Short capture time thanks to high scanning frequency
  • Integrated result output to control operations by the use of Good Read or No Read signal
  • Easy configuration supported by a Windows based Set-up software
  • This product family is being phased out!
  • Compare now
  • Select

Result 1 - 10 out of 10

TOP