Contact
Feedback

Image-based code readers

Versatile, high-performance, straightforward

Image-based code readers provide flexibility, high performance, convenience and simplicity. Even at fast conveyor speeds, SICK image code readers can reliably detect and evaluate 1D, 2D, DPM (direct part marking), and partially damaged codes. These readers identify markings on nearly any surface, including metal, glass, plastic or paper. Plus, different models, interfaces, and networking capabilities provide application flexibility.

Filter by:
330.0 mm 3300.0 mm

7 results:

Result 1 - 7 out of 7

View: View Gallery View List
Product family ICR80x
Easy, small and light
  • Omni-directional code reading
  • Optical alignment
  • Extremely compact
  • Lightweight
  • Easy integration with USB and RS-232 models
  • RoHS and WEEE compliant
  • Triggering via button, presentation mode, serial commands or hardware trigger via SICK connection technology
Product family Lector65x
Nonstop code reading flexibility
  • 2/4 megapixel resolution, high frame repetition rate of 40 Hz
  • Dynamic focus adjustment from object to object
  • Integrated high-power LED illumination
  • Function buttons, aiming laser, optical and acoustic feedback signal
  • Intelligent, rapid decoding algorithms
Product family ICR89x
Faster. More reliable. More brilliant.
  • Dual-line CMOS sensor for maximum bar code and OCR read rates
  • Maximum scanning frequency up to 30 kHz for high-resolution images (200 dpi) at up to 3.8 m/s
  • Large reading field of up to 1,200 mm
  • Ability to read all common 1D and 2D codes and postal codes
  • Five image output channels for OCR, video coding, archiving, and diagnostics
  • Parameter cloning for all components
  • Intelligent control standby mode
  • Industrial design – an external PC is not required
Product family ICR88x
More compact. More reliable. More brilliant.
  • High-end camera system, optimized for applications with short reading distances
  • Dual-line CMOS sensor for the best possible read rates
  • High scanning frequency of up to 19 kHz for high-resolution images (> 200 dpi)
  • All decoders are integrated in the camera
  • Maximum reliability, no external PC required
  • System can read all common 1D and 2D codes
  • Parameter cloning for all components
  • Additional track and trace solutions can be integrated
Product family Lector64x
High efficiency for code reading applications
  • 1,7 megapixel resolution, high frame repetition rate of 40 Hz
  • Integrated high-power LED illumination
  • Function buttons, aiming laser, optical and audible feedback signal
  • Intelligent, rapid decoding algorithms
Product family Lector62x
Perfect sight - in any light
  • Intelligent decoding algorithms and high-performance DPM decoder
  • Immune to ambient light
  • Powerful LEDs in red, blue, infrared
  • Flexible optical accessories such as polarizing filter or dome attachment
  • Compact housing with swivel connector
  • Setup wizard with auto focus, aiming laser, green feedback LED
  • microSD card for storing images and backup copies of parameters
  • Innovative data handling with comprehensive sorting, filtering, and output formatting functions
Product family Lector63x
Intelligent. Flexible. Intuitive.
  • Code reader with up to 2-megapixel sensor
  • Flexible optics and filter design
  • Integrated, replaceable high-power illumination
  • Intuitive user interface, with flexible result string with code analysis options
  • Function buttons, aiming laser, acoustic feedback signal, and green feedback LED
  • microSD memory card

Result 1 - 7 out of 7

TOP