Contact
Feedback

Reliable and precise print mark detection

Print marks help to position print sheets correctly in automated production processes. Thanks to dynamic threshold adaptation, the KTS Prime contrast sensor can reliably and nevertheless quickly detect even faded print marks. Being a smart sensor, it can be configured via IO-Link. This enables further operations, such as perforation or folding of the print sheets, to be initiated at the correct location in the work process. The OMR (Optical Mark Recognition) codes are used to control table top inserters.

  • Following product families can be used
    Product family KTS Prime
    Innovative TwinEye-Technology for better contrast detection
    • TwinEye-Technology for increased depth of field and sensing distance tolerance
    • 50 kHz switching frequency and 5 μs jitter
    • Large dynamic range means reliable detection of contrasts on glossy materials
    • 7-segment display
    • Color mode
    • Assembly feedback
    • IO-Link and automation functions
    • Flexible sensor setting thanks to various sensor parameters
TOP