Contact
Feedback

Line guidance and grid localization
GLS6

Grid localizations with that certain something

Your Benefits

  • Thanks to the auto focus, it is well-suited for all ground clearances (vehicle sizes)
  • Fast travel speeds possible due to real time image processing
  • Fits into even the smallest AGV thanks to its compact size
  • Plug and play solution with integrated angle measurement ensures quick and easy commissioning
  • Code labels can be individualized for self-printing, ensuring a high level of flexibility and easy solutions
  • Short downtimes when devices are replaced thanks to parameter back-up on microSD memory card

Overview

Grid localizations with that certain something

The GLS6 is a compact line guidance sensor for localization of automated guided vehicles (AGVs). It reliably detects Data Matrix or QR codes which are attached to the floor as rasters and deliver position data to the vehicle control. High travel speeds are no problem for this device. It can localize perfectly on contaminated ground and fit even in the smallest AGV due to its compact size. And that certain something? Thanks to the auto focus, the GLS6 is well-suited for all ground clearances. Thanks to the integrated alignment aid, mounting is also child’s play. And the parameter back-up function ensure process stability in the event of replacement. This is how intelligent localization can be.

At a glance
  • Auto focus for variable reading distances of 70 mm to 500 mm
  • Reliable reading of data matrix and QR codes
  • Small housing with swivel connector
  • Integrated angle measurement as alignment aid for mounting
  • microSD memory card for backing up parameters
  • Very low sensitivity to ambient light

Applications

Downloads

TOP