Contact
Feedback

Sensors for T-slot cylinders

Reliable, powerful, rugged – magnetic cylinder sensors by SICK for the T-slot

Magnetic cylinder sensors from SICK ofter the perfect option for all conventional pneumatic actuators with T-slots. They are precisely tailored for the different nut tolerances. Thanks to the huge range of magnetic cylinder sensors to choose from, we can meet your every need. Drop-in mounting, short, compact design with enormous retaining force, combination bolt, safe switching point detection, sensors with two switching points, and universal mounting options using an adapter make it clear: Magnetic cylinder sensors from SICK are prepared for all installation sites and situations.

Filter by:

7 results:

Result 1 - 7 out of 7

View: View Gallery View List
Product family MZT7
The essentials taken to the max
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Locking screw combines an Allen key and slotted screw
  • LED for indicating the output state
  • Enclosure rating: IP 67
Product family RZT7
The essentials taken to the max
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Locking screw combines an Allen key and slotted screw
  • LED for indicating the output state (depending on type)
  • Enclosure rating: IP 67
  • Supply voltage up to 230 V
Product family MZT8 VIA
Typically SICK: precision sensors for high machine output
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Insertion of the sensor into the slot from above makes mounting quick and easy
  • Fixing screw combines hexagon socket screw and slotted screw elements
  • Yellow LED as optical adjustment indicator and output state display
  • Green LED acts as a status indicator
  • Very short sensor housing for use in short stroke cylinders
  • Enclosure ratings: IP 67, IP 68, IP 69K
  • IO-Link and automation functions
Product family MZT8 ATEX
Typically SICK: maximum performance for potentially explosive areas
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Locking screw combines an Allen key and slotted screw
  • Variants fulfill the requirements of ATEX categories 1D, 1G and 3D, 3G
  • Very short sensor housing for use in short stroke cylinders
  • Enclosure rating: IP 67
Product family MZ2Q-T
Magnetic cylinder sensors with two individually adjustable switching points
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Easy adjustment of two switching points via teach-in pushbutton
  • LEDs for indicating the two switching points
  • Detection range up to 50 mm stroke
Product family MZT8 Twin
Works with high precision: Cylinder sensor with two sensor heads
  • Sensor variant for T-slot cylinder with two MZT8 sensor heads on one male connector
  • Sensors are inserted into the cylinder slot from above
  • Fixing screw combines hexagon socket screw and slotted screw elements
  • Temperature-resistant up to 80 °C
  • Very short sensor housing for use in short stroke cylinders
  • Enclosure rating: IP68
Product family MZT8
Typically SICK: quick mounting, precise switching, high temperature resistance
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Locking screw combines an Allen key and slotted screw
  • High-temperature variants: temperature-resistant up to 100 °C
  • Very short sensor housing for use in short stroke cylinders
  • Enclosure ratings: IP 67, IP 68, IP 69K

Result 1 - 7 out of 7

TOP