Contact
Feedback

Accessories
Adapters and distributors

MLP1-XXT
1078201
Preferred type – always available from stock
  • Copy shortlink
    • Technical specifications
      Accessory familyOther adapters and distributors
      Connection type head AMale connector, M12, 5-pin, A-coded
      Housing materialPC
      Housing colorYellow
      Reference voltage≤ 30 V DC
      Current loading3 A
      Ambient operating temperature–25 °C ... +55 °C
      Enclosure rating

      IP65

      IP67

      DescriptionEnd connector for serial connection in combination with STR1-XXA
    • Classifications
      ECl@ss 5.027279201
      ECl@ss 5.1.427279201
      ECl@ss 6.027279201
      ECl@ss 6.227279201
      ECl@ss 7.027279201
      ECl@ss 8.027279201
      ECl@ss 8.127279201
      ECl@ss 9.027440106
      ECl@ss 10.027440106
      ECl@ss 11.027440106
      ETIM 5.0EC000313
      ETIM 6.0EC000313
      ETIM 7.0EC000313
      UNSPSC 16.090131163032

    Technical drawings

    MLP1-XXT
    Dimensional drawing
    MLP1-XXT
    Anschlussschema
  • View: View Gallery View List Show all
    Hide all
TOP